en

Cart

Your cart is empty.

WR-MCX Pin Edge for PCB 1.1mm

Material Properties
Insulator MaterialPTFE
Center Contact MaterialBeryllium Copper
Center Contact PlatingGold, min. 0.076µm over Nickel
Body MaterialBrass
Body PlatingGold, min. 0.076µm over Nickel
Kind Properties
InterfaceIEC 61169-36
Connector TypeMCX
GenderJack
Orientation TypeStraight
General Information
Operating Temperature-55 up to +155 °C
Electrical Properties
Z50 Ω
fDC~6 GHz
Mechanical Properties
Mating Cycle500 Cycles
Packaging Properties
Qty.180

Products

Order Code Data­sheet DownloadsMountCenter ContactPCB/Cable/PanelZ
(Ω)
Samples
60612202111510SPEC
6 files End Launch Ø 0.48 PCB 50
Order Code Data­sheet
60612202111510SPEC
Samples
Order Code Data­sheet DownloadsMountCenter ContactPCB/Cable/PanelZ
(Ω)
Samples