en

Cart

Your cart is empty.

WR-CXASY Flexible Cable RG-178/U

Material Properties
Cable RG-178/U
Kind Properties
Cable Type Flexible
Cable Shielding Braid
Connector Type 1 MMCX
Gender 1 Plug
Orientation Type 1 Straight
Connector Type 2 MMCX
Gender 2 Plug
Orientation Type 2 Straight
General Information
Operating Temperature -55 up to +155 °C
Electrical Properties
f DC~3 GHz
Mechanical Properties
Min. Bend Radius 10.2 mm

Products

Order Code Data­sheet Downloads f Samples
65560560515304
IGE STE 3D DC~3 GHz
Order Code Data­sheet
65560560515304
Samples
Order Code Data­sheet Downloads f Samples