en

Cart

Your cart is empty.

WR-CXASY Flexible Cable RG-174/U NEW

Material Properties
Cable RG-174/U
Kind Properties
Cable Type Flexible
Cable Shielding Braid
Connector Type 1 MMCX
Gender 1 Plug
Orientation Type 1 Straight
Connector Type 2 MMCX
Gender 2 Jack
Orientation Type 2 Straight
General Information
Operating Temperature -20 up to +80 °C
Electrical Properties
f DC~1 GHz
Mechanical Properties
Min. Bend Radius 30 mm

Products

Order Code Data­sheet Downloads f Samples
65560560215303
IGE STE 3D DC~1 GHz
Order Code Data­sheet
65560560215303
Samples
Order Code Data­sheet Downloads f Samples