en

Cart

Your cart is empty.

WR-CXASY Flexible Cable RG-316/U

Material Properties
Cable RG-316/U
Kind Properties
Cable Type Flexible
Cable Shielding Braid
Connector Type 1 MCX
Gender 1 Plug
Orientation Type 1 Straight
Connector Type 2 MCX
Gender 2 Jack
Orientation Type 2 Straight
General Information
Operating Temperature -55 up to +155 °C
Electrical Properties
f DC~6 GHz
Mechanical Properties
Min. Bend Radius 12.7 mm

Products

Order Code Data­sheet Downloads f Samples
65506506215305
IGE STE 3D DC~6 GHz
Order Code Data­sheet
65506506215305
Samples
Order Code Data­sheet Downloads f Samples