en

Cart

Your cart is empty.

WR-CXASY Flexible Cable RG-316/U

Material Properties
Cable RG-316/U
Kind Properties
Interface MIL-STD-348
Cable Type Flexible
Cable Shielding Braid
Connector Type 1 SMA
Gender 1 Plug
Orientation Type 1 Right Angle
Connector Type 2 SMA
Gender 2 Jack
Orientation Type 2 Straight
General Information
Operating Temperature -55 up to +165 °C
Compliance RoHS
Electrical Properties
f DC~6 GHz
Mechanical Properties
Min. Bend Radius 12.7 mm

Products

Order Code Data­sheet f Samples
65503603215305
DC~6 GHz
65503603230505
DC~6 GHz
Order Code Data­sheet
65503603215305
65503603230505
Samples
Order Code Data­sheet f Samples