en

Cart

Your cart is empty.

WR-CXASY Flexible Cable RG-174/U

Material Properties
Cable RG-174/U
Kind Properties
Interface MIL-STD-348
Cable Type Flexible
Cable Shielding Braid
Connector Type 1 SMA
Gender 1 Plug
Orientation Type 1 Straight
Connector Type 2 SMA
Gender 2 Plug
Orientation Type 2 Right Angle
General Information
Operating Temperature -20 up to +80 °C
Compliance RoHS
Electrical Properties
f DC~1 GHz
Mechanical Properties
Min. Bend Radius 30 mm

Products

Order Code Data­sheet f Samples
65503503615303
DC~1 GHz
65503503630503
DC~1 GHz
Order Code Data­sheet
65503503615303
65503503630503
Samples
Order Code Data­sheet f Samples