en

Cart

Your cart is empty.

WR-CXASY Hand-Formable Cable .085”

Material Properties
Cable .085"
Kind Properties
Interface MIL-STD-348
Cable Type Hand-Formable
Cable Shielding Tin-soaked
Connector Type 1 SMA
Gender 1 Plug
Orientation Type 1 Straight
Connector Type 2 SMA
Gender 2 Plug
Orientation Type 2 Straight
General Information
Operating Temperature -65 up to +165 °C
Compliance RoHS
Electrical Properties
f DC~18 GHz
Mechanical Properties
Min. Bend Radius 6 mm

Products

Order Code Data­sheet f Samples
65503503515308
DC~18 GHz
65503503530508
DC~18 GHz
Order Code Data­sheet
65503503515308
65503503530508
Samples
Order Code Data­sheet f Samples