en

Cart

Your cart is empty.

WR-CXASY Flexible Cable RG-316/U Double Braid

Material Properties
Cable RG-316 DB
Kind Properties
Interface MIL-STD-348
Cable Type Flexible
Cable Shielding Braid
Connector Type 1 SMA
Gender 1 Plug
Orientation Type 1 Straight
Connector Type 2 SMA
Gender 2 Jack
Orientation Type 2 Straight
General Information
Operating Temperature -55 up to +165 °C
Compliance RoHS
Electrical Properties
f DC~6 GHz
Mechanical Properties
Min. Bend Radius 15.3 mm

Products

Order Code Data­sheet f Samples
65503503215306
DC~6 GHz
65503503230506
DC~6 GHz
Order Code Data­sheet
65503503215306
65503503230506
Samples
Order Code Data­sheet f Samples