General Information | |
---|---|
Operating Temperature | -55 °C up to +155 °C |
Material Properties | |
---|---|
Insulator Material | PTFE |
Insulator Color | White |
Center Contact Material | Beryllium Copper |
Center Contact Plating | Gold, min. 0.76µm over Nickel |
Body Material | Brass |
Body Plating | Gold, min. 0.076µm over Nickel |
Coupling Nut Material | Brass |
Coupling Nut Plating | Gold, min. 0.076µm over Nickel |
Electrical Properties | |
---|---|
f | DC~6 GHz |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Connector Type 1 | Connector Type 2 | Gender 1 | Gender 2 | Orientation Type | Operating Temperature | Samples |
---|---|---|---|---|---|---|---|---|---|
64403206111000 | SPEC | 3 files | SMA | MCX | Plug | Jack | Straight | -55 °C up to +155 °C |
Order Code | Datasheet |
---|---|
64403206111000 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Connector Type 1 | Connector Type 2 | Gender 1 | Gender 2 | Orientation Type | Operating Temperature | Samples |
---|