OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyAdaptorProduct seriesSMA to MMCXProduct seriesWR-ADPT SMA Jack to MMCX Plug

WR-ADPT SMA Jack to MMCX Plug

General Information
Operating Temperature-55 °C up to +155 °C
Material Properties
Insulator MaterialPTFE
Insulator ColorWhite
Center Contact MaterialBeryllium Copper
Center Contact PlatingGold, min. 0.76µm over Nickel
Body MaterialBrass
Body PlatingGold, min. 0.076µm over Nickel
Electrical Properties
fDC~6 GHz
Packaging Properties
PackagingBag

Products

Order Code Data­sheet DownloadsConnector Type 1Connector Type 2Gender 1Gender 2Orientation TypeOperating Temperature Samples
64403160211000SPEC
3 files SMA MMCX Jack Plug Straight -55 °C up to +155 °C
Order Code Data­sheet
64403160211000SPEC
Samples
Order Code Data­sheet DownloadsConnector Type 1Connector Type 2Gender 1Gender 2Orientation TypeOperating Temperature Samples