OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupREDCUBE TerminalsProduct familyREDCUBE PLUGProduct seriesWP-PLUG REDCUBE Cable Connector for Direct PLUG Terminal

WP-PLUG REDCUBE Cable Connector for Direct PLUG Terminal

WP-PLUG REDCUBE Cable Connector for Direct PLUG Terminal

Applications

  • Reversible high current Wire-to-Board connections
  • Tool-free and screwless connections
  • Mounting in very tight spaces
  • Mounting areas with difficult access
  • Battery charger
  • Processable with hexagonal crimptools according to general market standard
General Information
Operating Temperature-55 °C up to +150 °C
MaterialCopper Alloy
SurfaceTin
Electrical Properties
IR50 A; 60 A; 80 A; 120 A
Packaging Properties
PackagingBulk

REDCUBE Terminals - Innovative High Power Contacts

REDCUBE Terminals - 4power!

REDCUBE terminals are the most reliable high-power contacts on the PCB level. Low contact resistance guarantees minimum self-heating. Four different designs cover all leading processing technologies and offer a wide range of applications.

Characteristic:

  • Flexibility in processing and connection technologies
  • Highest current ratings up to 500 A
  • Board-to-Board and Wire-to-Board solutions
  • Extremely low self-heating
  • Robust mechanical connection

Applications, Features & Processing

Applications

The new quick and easy pluggable solution REDCUBE PLUG offers all press-fit advantages; it is a multiple times pluggable solution for high-current applications.

  • High current and reversible Wire-to-Board connections
  • Battery charger
  • Multiple times pluggable solutions
  • Mounting in very tight spaces
  • Mounting areas with difficult access

Outstanding Features

REDCUBE PLUG consists of a REDCUBE Terminal, surrounded by a glass fiber-reinforced plastic housing. Pushing on the top of the housing allows mating the corresponding cable connector. After actuating, the spring returns to its initial position and locks the cable connector automatically into the housing.

  • Quick and easy assembling
  • Tool-free and screwless mounting
  • Multiple times pluggable
  • Press-Fit advantages

Simple Processing

REDCUBE PLUG uses standard tools for the press-fit process. A general hexagonal crimper is used to install the contact on the wire. A special post treatment technology and specific plating of the cable connector guarantee optimal crimpingresults.

  • Standard hexagonal crimping tools
  • Gastight and strong crimp connection
  • Special plating for optimal crimping results

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: REDCUBE PLUG for Press-Fit Technology

Videos

#askLorandt explains: REDCUBE PLUG for Press-Fit Technology

Videos

Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board

Videos

Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A