en

Cart

Your cart is empty.

WL-SMTW SMT Mono-color TOP LED Waterclear EXTENDED

  Size L
(mm)
W
(mm)
H
(mm)
Mount
NEW 2835 3.5 2.8 0.8 SMT

Characteristics

  • Low energy consumption
  • High reliability
  • Low current requirement
  • Fast switching
  • No UV/IR radiation
  • Slim
  • Miniature size
  • Flexibility in design
  • Top view
  • LED PLCC 2 white package
  • Compact package outline, ideal for miniature applications
  • Variety of colors

Applications

  • Signage and indirect illumination
  • Flat lamp
  • Indicator and backlight in telecommunication
  • Consumer application: dash-board, telephone or A/V equipments
  • Flat backlight for LCDs, switches and symbols
  • Optical indicators
  • Indoor and outdoor displays
  • Scanner
  • Backlight in LCD, cellular phones, switches, keys, displays
  • lluminated advertising, panel
  • Lighting device: indicator, general lighting
  • Camera flash, hand carrier flash
  • Coupling into light guides

HortiCoolture. LED it grow!

New horticultural products from the high power ceramic series. Specially chosen wavelengths increase photosynthesis, optimizing plant development and growth.

Applications and more

Products

2835
Order Code Data­sheet Downloads Emitting Color λPeak typ.
(nm)
Φe typ.
(mW)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Samples
NEW 150283DS73103
STE ALT EAG LTS PSP CAD IGS Deep Blue 450 250 3.2 InGaN 120
NEW 150283FS73103
STE ALT EAG LTS PSP CAD IGS Far Red 730 110 2.2 AlInGaP 120
NEW 150283HS73103
STE ALT EAG LTS PSP CAD IGS Hyper Red 660 120 2.2 AlInGaP 120
Order Code Data­sheet
NEW 150283DS73103
NEW 150283FS73103
NEW 150283HS73103
Samples
Order Code Data­sheet Downloads Emitting Color λPeak typ.
(nm)
Φe typ.
(mW)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Samples