Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
1104 | 3 | 1 | 2 | SMT |
Characteristics
- Small standard package size
- High reliability
- Perfect match to IR and visible Emitter
- High photo sensitivity
- Fast switching time
Applications
- IR Sensors
- IR Touch Panel Solutions
- Security Systems
Products
1104
Order Code | Datasheet | Simulation | Downloads | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | ICE.P min. (mA) | ICE.P typ. (mA) | ICEO.Dark max. (nA) | Chip Technology | 2θ50% typ. (°) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1541141NAA570 | SPEC | 5 files | 940 | 400 | 1100 | 0.9 | 2.5 | 100 | Si | 150 |
Order Code | Datasheet | Simulation |
---|---|---|
1541141NAA570 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | ICE.P min. (mA) | ICE.P typ. (mA) | ICEO.Dark max. (nA) | Chip Technology | 2θ50% typ. (°) | Samples |
---|
Suitable for
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics
Videos
#askLorandt explains: Switching Times of Infrared LEDs
Videos
#InfraredDreamteam from Würth Elektronik eiSos