Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
1616 | 1.6 | 1.6 | 1.6 | SMT | ||
2022 | 2 | 2.2 | 1.9 | SMT | ||
2828 | 2.8 | 2.8 | 2.5 | SMT | ||
3535 | 3.7 | 3.5 | 2.8 | SMT |
LTSpice files
Characteristics
- Industry standard size 3535
- Matte and non-reflective surface
- High reliability
- Low energy consumption
- Low current requirement
- MSL 5a
- Water-resistant IPx8 LED
Applications
- Outdoor Full-Color Video Screen
- Decorative lighting
- Entertainment
- LED display screen
- Indicator
- Backlight
Products
All
1616
2022
2828
3535
Samples |
---|
Order Code | Datasheet | Downloads | Emitting Color | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | Design Kit | Demoboard | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: