en

Cart

Your cart is empty.

Metis - Radio Modules 868 MHz wM-BUS (AMB8x26-M)

Characteristics

Metis-I

  • Low-cost radio module 868 MHz
  • Wireless M-BUS EN13757-4:2013 standard
  • OMS (Open Metering System) supported
  • Range up to 700 m line of sight
  • Small form factor: 17 x 27 x 4.0 mm
  • Low-power functions (Wake-On-Radio)
  • Easy switching between operating modes S, T, C
  • Adjustable RF data rates
  • Communication via UART/SPI Interface
  • Encryption AES-128
  • Available on Tape & Reel for SMT mounting
  • AMB8465-M Wireless M-BUS USB Adapter available
  • Pin-to-pin compatible with Mimas-I and Metis-II
  • ACC Software - PC Tool to configure and evaluate the modul
  • Wireless Connectivity SDK
  • Manual Metis-I

Metis-II

  • Low-cost high power radio module 868 MHz
  • Wireless M-BUS EN13757-4: 2013 standard
  • OMS (Open Metering System) supported
  • Range up to 1000 m line of sight
  • Small form factor: 17 x 27 x 4.0 mm
  • RF output power 14 dBm
  • Low-power functions (Wake-On-Radio)
  • Easy switching between operating modes S, T, C
  • Adjustable RF data rates
  • Communication via UART/SPI Interface
  • Encryption AES-128
  • Available on Tape & Reel for SMT mounting
  • ACC Software - PC Tool to configure and evaluate the modul
  • Wireless Connectivity SDK
  • Manual Metis-II

Technical Information!

Get your technical information with our Metis-I manual or with our Metis-II manual or contact our technical support !

Products

All
Radio Module
USB Plug
Order Code SPEC Simu­lation Downloads Name f
(MHz)
dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Offer
2605041183000
STE ALT EAG IGS Metis-I 868.3 - 869.525 700 11 -103 2.2 3.6 100 17 27 3.6
2605056083001
STE ALT EAG IGS Metis-I USB Plug 868.3 - 869.525 100 11 -93 100 67.75 23.65 12
2607021183000
STE ALT EAG IGS Metis-II 868.3 - 869.525 1000 14 -106 2 3.6 100 17 27 3.8
2607056283001
STE ALT EAG IGS Metis-II USB Plug 868.3 - 869.525 800 14 -106 100 74 23.65 12
2607056283011
STE ALT EAG IGS Metis-I Simulation Stick 868.3 - 869.525 800 14 100 74 23.65 12
Order Code SPEC Simu­lation
2605041183000
2605056083001
2607021183000
2607056283001
2607056283011
Offer
Order Code SPEC Simu­lation Downloads Name f
(MHz)
dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Offer