en

Cart

Your cart is empty.

Triton/Thalassa - Radio Modules 2.4 GHz (AMB2220/AMB2524)

Characteristics

Triton

  • Frequency band 2.4 GHz
  • Range up to 700 m line of sight / 5000 m with external antenna possible
  • Best-In-Class radio module & Best-In-Class RF range
  • Suitable for long distance applications @ low data rates
  • Robust RF protocol stack
  • Various data transmission modes
  • Small size: 17 x 30.8 x 4 mm
  • Integrated software stack with extensive functions
  • Flexible addressing (max. 255 nodes per network)
  • Available on Tape & Reel for SMT mounting
  • With integrated or external antenna
  • Wireless Connectivity SDK
  • Manual Triton

Thalassa

  • Compact, low-cost OEM radio module
  • Embedded microcontroller
  • Small size: 16 x 27.5 x 3.8 mm
  • Supports low-power applications
  • Low-power functions (Wake-On-Radio)
  • Integrated software stack with extensive functions
  • Flexible addressing (max. 255 nodes per network)
  • Available on Tape & Reel for SMT mounting
  • USB plug available
  • With integrated or external antenna
  • ACC Software - PC Tool to configure and evaluate the modul
  • Wireless Connectivity SDK
  • Manual Thalassa

Application Notes

Technical Information!

Get your technical information with our Triton manual or with our Thalassa manual or contact our technical support !

Products

All
Radio Module
USB Plug
Order Code SPEC Simu­lation Downloads Name f
(MHz)
dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Offer
2606031021000
STE ALT EAG IGS CAD Thalassa with antenna 2400 - 2483.5 150 -6 -96 2.7 3.6 500 16 27.5 3.2
2606031121000
STE ALT EAG IGS CAD Thalassa without antenna 2400 - 2483.5 450 0 -102 2.7 3.6 500 16 27.5 3.2
2606031321000
STE ALT EAG IGS CAD Thalassa with U.FL 2400 - 2483.5 450 0 -102 2.7 3.6 500 16 27.5 3.2
2606046021001
STE ALT EAG IGS Thalassa USB radio stick 2400 - 2483.5 100 -6 -98 500 67.75 23.65 12
2603011021000
STE ALT EAG IGS CAD Triton int. antenna 2401.5 - 2477.5 500 7.5 -113 1.9 3.6 72 17 30.85 3.6
2603011121000
STE ALT EAG IGS CAD Triton ext. antenna 2401.5 - 2477.5 5000 10 -115 1.9 3.6 72 17 30.85 3.6
Order Code SPEC Simu­lation
2606031021000
2606031121000
2606031321000
2606046021001
2603011021000
2603011121000
Offer
Order Code SPEC Simu­lation Downloads Name f
(MHz)
dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Offer