Size | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|
WIRL-EVAL | 74 | 23.65 | 12 |
Characteristics
- The software only works in combination with a licensed USB radio stick AT2 which comes included in this package. The USB radio stick acts the receiver for telegrams from intelligent meters and supports the S,T,C modes.
- The Analyzer tool package includes the following:
- 1 x USB RF stick AT2 ( Caution : This is NOT the Mimas-I , Metis-I or Metis-II radio stick )
- 1 x SMA antenna
- 1 x USB data stick with Analyzer Software and Documentation
- Tool for monitoring and analysis of wireless M-BUS communication
- Packet content visualization
- Supports data records according to EN13757-3:2013 standard
- OMS (Open metering System) parser (according to OMS 4.1.0 draft 06/2016)
- Message parser for deep packet analysis incl. M-BUS application layer
- Decryption function (AES128) for security profiles A and B (encryption modes 5 and 7)
- Log feature (.xlsx, MS Excel) for offline analysis
- Various wireless M-BUS modes supported (S-, T- and C-Mode)
- Colorful presentation of the possible information
Products
Order Code | Datasheet | Simulation | Manual | Downloads | Description | Frequency Range (MHz) | Line of Sight Range Bluetooth® (m) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | Rb max. (kbps) | L (mm) | W (mm) | H (mm) | Antenna | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2607057283011 | SPEC | – | Metis - Analyzer Tool | 868.3 MHz - 869.525 | 800 | 14 | -106 | 100 | 74 | 23.65 | 12 | Hyperion-I |
Order Code | Datasheet | Simulation |
---|---|---|
2607057283011 | SPEC |
Offer |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Description | Frequency Range (MHz) | Line of Sight Range Bluetooth® (m) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | Rb max. (kbps) | L (mm) | W (mm) | H (mm) | Antenna | Offer |
---|
Software Downloads
The USB data stick that comes with this package contains the Analyzer tool software. The Analyzer is an excellent tool for analyzing wireless M-Bus packages. Thanks to the simplified representation and an integrated logging function, data can also be analyzed at a later time. Simply extract the files out of the data stick to a location on your hard disk where you have full read/write access. This directory will contain all required files and folders as well as the associated documentation and licenses. It must be accessible (full access) by any user which is about to use this software.
The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.
Download now on GitHub
The "ACC V3" is a tool to update and configure certain Würth Elektronik eiSos modules. The supported features will include the search and upload of new firmwares as well as the modification of the available configuration parameters. It allows full user control over all supported products, as in the range of the producer’s intentions, always referring to the respective manual of the connected module.
Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.
User Application
Advantages for the Customers
- „Almost live“ data access on his currently use of resources including a “live” cost estimation instead of yearly billing
- Comparison on a day-by-day basis when data is available
- No costs for the manual readout, no huddle with a yearly appointment for manual meter readout person
- Secure due to encryption, only the owner of the data knows the key required for decrypting the messages of the meters
- Several metering providers can share a single Smart meter Gateway (water, gas, electricity, heat cost, …)
Disadvantages for the Customers
- High initial costs: Smart meter gateway and meters with wireless interface
- Battery lifetime requires exchanging devices each 7 - 10 years in case of battery operated devices – due to security reasons “just” changing the battery is often prevented
Antenna
Videos
Würth Elektronik Webinar: „wireless M-Bus“. What do I have to know about?
Videos
Würth Elektronik Webinar: Discover Radio Communication
Videos
Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice
Videos
Würth Elektronik Webinar: Certification, Policies & Guidelines for wireless communication
Videos
Würth Elektronik practice-oriented webinar: RF modules design do’s and don’ts
Videos
WE meet @ Digital Days 2021: Wirepas Mesh: From Concept to Prototyping