en

Cart

Your cart is empty.

Proteus-I - Bluetooth® Smart 4.2 Module (AMB2621)

Size L
(mm)
W
(mm)
H
(mm)
WIRL-BTLE 4.2 11 8 2

Characteristics

  • Bluetooth® Smart 4.2 Standard
  • Powered by Nordic nRF52832
  • 32 bit ARM Cortex-M4 CPU, 512 kB flash memory
  • Energy-saving: only 5,3 mA @ 0 dBm (Transmit)
  • Up to 3 dBm output power
  • Ultra small dimension: 11 x 8 x 2 mm
  • Serial data transmission (smart serial profile)
  • Max 8 GPIOs available
  • Event driven API
  • Automatic Power Management (of each peripheral)
  • AES HW Encryption
  • Real Timer Clock (RTC)
  • Integrated antenna
  • NFC optional with individualized firmware
  • Wireless Connectivity SDK
  • Manual Proteus-I
See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

WIRL-BTLE 4.2
Order Code SPEC Simu­lation Man­ual Downloads f
(MHz)
Name dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
Evaluation Board Antenna Offer
2608011024000
STE ALT EAG IGS CAD 2402 - 2480 Proteus-I with integrated antenna 50 -2 -91 1.8 3.6 1000 2608019024001
2608011124000
STE ALT EAG IGS CAD 2402 - 2480 Proteus-I with 50 Ohm RF pad 100 3 -96 1.8 3.6 1000 2608019324001
Himalia - 2.4 up to 2.5 GHz
Order Code SPEC Simu­lation
2608011024000
2608011124000
Offer
Order Code SPEC Simu­lation Man­ual Downloads f
(MHz)
Name dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
Evaluation Board Antenna Offer