OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyEMC ShieldingProduct sub-familyGroundingProduct seriesWE-EEL Earthing Metal Clip

WE-EEL Earthing Metal Clip

WE-EEL Earthing Metal Clip

Characteristics

  • Custom Dimensions available
  • For different cable sizes as standard available
  • Contact resistance less than 0,01 Ω
  • Operating temperature -40°C - +105°C
  • Easy placing on PCB screw with M4 screw

Applications

  • Low impedance connection of the cable shield to ground, reducing the EMI of the cable.
  • Connection to PCB, metal plane, enclosure
  • 360° grounding

Products

Order Code Data­sheet DownloadsL
(mm)
H
(mm)
W
(mm)
Ø Cable
(mm)
Material Samples
7425103SPEC
2 files 16.8 5.15 10 2.5 - 3.5 Aluminium
7425104SPEC
2 files 19.2 6.4 10 3.5 - 4.5 Aluminium
7425105SPEC
2 files 22.5 7.7 10 4.5 - 5.5 Aluminium
7425106SPEC
2 files 23.4 9 10 5.5 - 6.5 Aluminium
7425107SPEC
2 files 24.8 10.32 10 6.5 - 7.5 Aluminium
7425108SPEC
2 files 26.3 11.6 10 8 - 9 Aluminium
7425109SPEC
2 files 29.95 14.65 10 9.5 - 11 Aluminium
7425111SPEC
2 files 32.45 15.9 10 10.3 - 11.5 Aluminium
7425113SPEC
2 files 34.6 18.55 10 12 - 14 Aluminium
7425115SPEC
2 files 38.4 21.35 10 14.5 - 16.5 Aluminium
7425117SPEC
2 files 42.92 25.15 13 16.5 - 18.5 Aluminium
7425120SPEC
2 files 46.2 27.5 13 19 - 20.5 Aluminium
Order Code Data­sheet
7425103SPEC
7425104SPEC
7425105SPEC
7425106SPEC
7425107SPEC
7425108SPEC
7425109SPEC
7425111SPEC
7425113SPEC
7425115SPEC
7425117SPEC
7425120SPEC
Samples
Order Code Data­sheet DownloadsL
(mm)
H
(mm)
W
(mm)
Ø Cable
(mm)
Material Samples

Videos

Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach