Characteristics
- Customizable Product Series:
Dimensions
Shape - Ni/Cu textiles with conductive adhesive
- High shielding effectiveness due to a high conductivity
- Surface resistance: 0.11 Ω/cm² typ.
- Volume resistance: 0.03 Ω/cm³ typ.
- Operating temperature: -20 ºC to +80 ºC
- The shielding gasket is not solderable
Applications
- Shielding
- Displays
- Electronic contacting and grounding
Products
Order Code | Datasheet | Downloads | W (mm) | H (mm) | RS (Ω/cm²) | Material | Samples |
---|---|---|---|---|---|---|---|
33005 | SPEC | 2 files | 5 | 0.1 | 0.04 | Polyester fabric NiCu plated | |
33008 | SPEC | 2 files | 8.8 | 0.1 | 0.04 | Polyester fabric NiCu plated | |
33010 | SPEC | 2 files | 10 | 0.1 | 0.04 | Polyester fabric NiCu plated | |
33013 | SPEC | 2 files | 12.7 | 0.1 | 0.04 | Polyester fabric NiCu plated | |
33020 | SPEC | 2 files | 20 | 0.1 | 0.04 | Polyester fabric NiCu plated | |
33025 | SPEC | 2 files | 25 | 0.1 | 0.04 | Polyester fabric NiCu plated | |
33030 | SPEC | 2 files | 30 | 0.1 | 0.04 | Polyester fabric NiCu plated | |
33040 | SPEC | 2 files | 40 | 0.1 | 0.04 | Polyester fabric NiCu plated | |
33050 | SPEC | 2 files | 50 | 0.1 | 0.04 | Polyester fabric NiCu plated |
Order Code | Datasheet |
---|---|
33005 | SPEC |
33008 | SPEC |
33010 | SPEC |
33013 | SPEC |
33020 | SPEC |
33025 | SPEC |
33030 | SPEC |
33040 | SPEC |
33050 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | W (mm) | H (mm) | RS (Ω/cm²) | Material | Samples |
---|
Videos
Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach