en

Cart

Your cart is empty.

WE-TFCH Common Mode Power Line Choke (Horizontal)

Size L
(mm)
W
(mm)
H
(mm)
Mount
Type UU 17 15.5 12.5 THT

Characteristics

  • Approximate 1% stray inductance for symmetrical interference suppression
  • At least 4 mm creepage distance
  • High isolation between windings
  • Flammability corresponding to UL 94 V-0
  • Climatic category 40/125/21

Applications

  • Mains filter
  • Compact switched mode power supplies
  • Electronic ballast applications (LED Bulb)
  • Lighting
  • White goods

Products

Type UU
Order Code SPEC Simu­lation Downloads IR 1
(A)
L1
(mH)
RDC1 max.
(Ω)
VR
(V (AC))
VT
(V (AC))
Design Kit Samples
744861018
STE ALT EAG CAD LTS PSP IGS CAD 1 1.8 0.31 400 3000
744861033
STE ALT EAG CAD LTS PSP IGS CAD 0.8 3.3 0.51 400 3000 744864
744861056
STE ALT EAG CAD LTS PSP IGS CAD 0.6 5.6 0.83 400 3000
744861082
STE ALT EAG CAD LTS PSP IGS CAD 0.5 8.2 1.3 400 3000 744864
744861100
STE ALT EAG CAD LTS PSP IGS CAD 0.45 10 1.65 400 3000
744861120
STE ALT EAG CAD LTS PSP IGS CAD 0.4 12 2 400 3000
744861180
STE ALT EAG CAD LTS PSP IGS CAD 0.3 18 3.1 400 3000 744864
744861250
STE ALT EAG CAD LTS PSP IGS CAD 0.25 25 3.6 400 3000
Order Code SPEC Simu­lation
744861018
744861033
744861056
744861082
744861100
744861120
744861180
744861250
Samples
Order Code SPEC Simu­lation Downloads IR 1
(A)
L1
(mH)
RDC1 max.
(Ω)
VR
(V (AC))
VT
(V (AC))
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: