Characteristics
- Custom dimensions available
- Conductive nylon weave
- Extremely light and strong material
- Extremely flexible and heat resistant EMC network tube
- Temperature: –60 ºC to +160 ºC
- Extremely high screening:
> 45 dB @ 100 MHz
> 29 dB @ 1 GHz (based on MIL-STD-225) - UL-VW-1
Applications
- Optimal EMI protection for wires, cables, cabletrees and lines
- Suitable for cable bunching
- Depending on the use we recommend the closing with:
– Earthing cable connectors
– Earthing nylon clips
– Heat shrinking tubes
– Copper shielding films
– EMI screwed connections for cables
Products
Order Code | Datasheet | Downloads | L (m) | W (mm) | H (mm) | Shielding Effectiveness @ 100 MHz (dB) | Shielding Effectiveness @ 1 GHz (dB) | RS (Ω/cm²) | Ø Cable (mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|
30502 | SPEC | 2 files | 100 | 2 | 0.13 | 45 | 29 | 0.11 | 1 - 5 | |
30504 | SPEC | 2 files | 100 | 4 | 0.13 | 45 | 29 | 0.11 | 3 - 8 | |
30506 | SPEC | 2 files | 100 | 6 | 0.13 | 45 | 29 | 0.11 | 6 - 15 | |
30508 | SPEC | 2 files | 100 | 8 | 0.13 | 45 | 29 | 0.11 | 8 - 20 | |
30512 | SPEC | 2 files | 100 | 12 | 0.13 | 45 | 29 | 0.11 | 10 - 35 |
Samples |
---|
Order Code | Datasheet | Downloads | L (m) | W (mm) | H (mm) | Shielding Effectiveness @ 100 MHz (dB) | Shielding Effectiveness @ 1 GHz (dB) | RS (Ω/cm²) | Ø Cable (mm) | Samples |
---|
Videos
Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach