Characteristics
- Tin plate in accordance with DIN EN 10202/10203
- Clip for WE-SHC to use it as a pluggable component
- To use with WE-SHC (one piece or ShielDIY, 0.2 mm thickness)
- Optical test possible - WE-SHC can be placed after soldering
- Tape & Reel - pick & place suitable
- Suitable for customized & standard WE-SHC
Applications
- Board Level Shielding
- To prevent EMI radiation from PCB and to keep sensitivity low of RF output stages, RF input and amplifier stages, oscillators, EMC sensitive parts in plastic cases
Products
Discover now:
Shielding Cabinet
WE-SHC Shielding Cabinet: 36903205S
WE-SHC Shielding Cabinet: 36903255S
WE-SHC Shielding Cabinet: 36903305S
WE-SHC Shielding Cabinet: 36905266S
WE-SHC Shielding Cabinet: 36906326S
WE-SHC Shielding Cabinet: 36907406S
WE-SHC Shielding Cabinet: 36103255S
WE-SHC Shielding Cabinet: 36006320S
WE-SHC Shielding Cabinet: 36007400S
WE-SHC Shielding Cabinet: 36105266S
WE-SHC Shielding Cabinet: 36106326S
WE-SHC Shielding Cabinet: 36107406S
WE-SHC Shielding Cabinet: 36003200S
WE-SHC Shielding Cabinet: 36103205S
WE-SHC Shielding Cabinet: 3600213120S
WE-SHC Shielding Cabinet: 36003160S
WE-SHC Shielding Cabinet: 36003250S
WE-SHC Shielding Cabinet: 36003300S
WE-SHC Shielding Cabinet: 36003500S
WE-SHC Shielding Cabinet: 36003600S
WE-SHC Shielding Cabinet: 3600536330S
WE-SHC Shielding Cabinet: 3600637250S
WE-SHC Shielding Cabinet: 3610213126S
WE-SHC Shielding Cabinet: 36103166S
WE-SHC Shielding Cabinet: 36103305S
WE-SHC Shielding Cabinet: 36103505S
WE-SHC Shielding Cabinet: 36103605S
WE-SHC Shielding Cabinet: 3610536336S
WE-SHC Shielding Cabinet: 3610637256S