Characteristics
- The nylon clamp supports the installation of the ferrite core
- Classification of the nylon clamp: UL94-V0
- Operating temperature: –25 ºC to +105 ºC
Applications
- Computers
- Terminals
- Interference problems on data lines
- Easy to mount on already installed cables or cables with connectors
Products
Order Code | Datasheet | Simulation | Downloads | Ø Cable (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | Ø ID (mm) | L (mm) | W (mm) | H (mm) | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74271308 | SPEC | 2 files | 7.8 | 59 | 93 | 231 | 396 | 4 W 620 | 8.2 | 13 | 29.8 | 20.1 | Grey | |||
74271318 | SPEC | 2 files | 7.8 | 64 | 106 | 291 | 504 | 4 W 620 | 8.2 | 16 | 29.8 | 20.1 | Grey | |||
74271338 | SPEC | 2 files | 15.8 | 56 | 114 | 231 | 472 | 4 W 620 | 16.4 | 13 | 43.9 | 32.2 | Grey | |||
74271348 | SPEC | 2 files | 15.8 | 79 | 160 | 324 | 683 | 4 W 620 | 16.4 | 20 | 43.9 | 32.2 | Grey | |||
74271358 | SPEC | 2 files | 26.5 | 48 | 98 | 197 | 382 | 4 W 620 | 27.5 | 15 | 60 | 45.5 | Grey | |||
74271378 | SPEC | 2 files | 26.5 | 100 | 200 | 400 | 838 | 4 W 620 | 27.5 | 35 | 60 | 45.5 | Grey |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74271308 | SPEC | ||
74271318 | SPEC | ||
74271338 | SPEC | ||
74271348 | SPEC | ||
74271358 | SPEC | ||
74271378 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Ø Cable (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | Ø ID (mm) | L (mm) | W (mm) | H (mm) | Color | Samples |
---|