OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyShielded Power InductorsProduct seriesWE-HCFT THT High Current Inductor

WE-HCFT THT High Current Inductor

Shielded

Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
MaterialMount
2012 17 22 13.5 - THT
2504 22 25.7 4.1 Flat Wire THT
3521 21.5 36 35 - THT
3533 34.5 36 35 - THT
3540 41 36 35 - THT

Characteristics

  • THT version to assure the mechanical stability
  • Inductance ranging from 1.5 µH up to 65 µH
  • Current capability up to 75 A (Saturation >125 A)
  • Extremely low DCR
  • Low core losses (MnZn)
  • Magnetically shielded
  • Operating temperature -40 °C to +125 °C

Applications

  • Storage inductor for high efficiency DC/DC converters
  • High current Power Supplies
  • Battery chargers
  • Solar inverter

Products

All
2012
2504
3521
3533
3540
Order Code Data­sheet Simu­lation DownloadsL
(µH)
Tol. LIR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
Core Material Samples
7443762504010SPEC
8 files 1 ±20% 39 33 0.95 38 MnZn
7443763521015SPEC
8 files 1.5 ±20% 75 125 0.4 37 MnZn
7443763521022SPEC
8 files 2.2 ±20% 75 120 0.4 30 MnZn
7443762504022SPEC
8 files 2.2 ±20% 30 23.8 1.96 23 MnZn
7443782012033SPEC
8 files 3.3 ±20% 28.7 43 2.4 40 MnZn
7443763521033SPEC
8 files 3.3 ±20% 75 91 0.4 25 MnZn
7443782012047SPEC
8 files 4.7 ±20% 28.7 29.8 2.4 28 MnZn
7443762504047SPEC
8 files 4.7 ±20% 24 14 3.05 14.5 MnZn
7443782012068SPEC
8 files 6.8 ±20% 20.6 30.6 5 21 MnZn
7443763540068SPEC
8 files 6.8 ±20% 56.7 76.5 1.2 16 MnZn
7443762504068SPEC
8 files 6.8 ±20% 20 12.6 4.63 11 MnZn
7443782012082SPEC
8 files 8.2 ±20% 20.6 25.6 5 18 MnZn
7443782012100SPEC
8 files 10 ±20% 20.6 20.6 5 17 MnZn
7443763540100SPEC
8 files 10 ±20% 56.7 62 1.2 14 MnZn
7443762504100SPEC
8 files 10 ±20% 20 8.8 4.63 8.4 MnZn
7443782012150SPEC
8 files 15 ±20% 20.6 12.9 5 13 MnZn
7443763540150SPEC
8 files 15 ±20% 45.3 51.6 2.16 12 MnZn
7443783533220SPEC
8 files 22 ±20% 23.2 49.4 8.8 8.15 MnZn
7443763540220SPEC
8 files 22 ±20% 40.6 42 3.2 9 MnZn
7443783533330SPEC
8 files 33 ±20% 22 39.2 9.9 6.08 MnZn
7443763540330SPEC
8 files 33 ±20% 32 38.9 6.38 7 MnZn
7443783533470SPEC
8 files 47 ±20% 19.3 32.3 12.98 5.1 MnZn
7443763540470SPEC
8 files 47 ±20% 32 31 6.38 6 MnZn
7443783533650SPEC
8 files 65 ±20% 17.2 26.6 14.44 4.28 MnZn
Order Code Data­sheet Simu­lation
7443762504010SPEC
7443763521015SPEC
7443763521022SPEC
7443762504022SPEC
7443782012033SPEC
7443763521033SPEC
7443782012047SPEC
7443762504047SPEC
7443782012068SPEC
7443763540068SPEC
7443762504068SPEC
7443782012082SPEC
7443782012100SPEC
7443763540100SPEC
7443762504100SPEC
7443782012150SPEC
7443763540150SPEC
7443783533220SPEC
7443763540220SPEC
7443783533330SPEC
7443763540330SPEC
7443783533470SPEC
7443763540470SPEC
7443783533650SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsL
(µH)
Tol. LIR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
Core Material Samples

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Videos

How to choose the right coil type (inductor)?!

Videos

Webinar: Definition of component heating of power inductors in switching regulators