Size | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|
2818 | 27.5 | 27.5 | 17 |
LTSpice files
Characteristics
- Flat wire design
- Magnetically shielded
- High rated current up to 50 A
- High saturation performance
- Excellent planarity
- Optimized for DC/DC converters
- Wide range operating temperature from -40 to +150°C
- AECQ-200
- Automotive approved
Applications
- Storage inductor for high efficiency automotive DC/DC converters
- Single and polyphase buck and boost converters
- Filter for infotainment and audio applications
Products
2818
Order Code | Datasheet | Simulation | Downloads | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples |
---|---|---|---|---|---|---|---|---|---|
78436432010 | SPEC | 8 files | 1 | 47 | 81 | 0.6 | 45 | ||
78436432015 | SPEC | 8 files | 1.5 | 47 | 53 | 0.6 | 34 | ||
78436432033 | SPEC | 8 files | 3.3 | 38 | 50 | 1.1 | 34 | ||
78436432047 | SPEC | 8 files | 4.7 | 38 | 33 | 1.1 | 28 | ||
78436432068 | SPEC | 8 files | 6.8 | 38 | 24 | 1.1 | 20 | ||
78436432100 | SPEC | 8 files | 10 | 38 | 14 | 1.1 | 18 |
Order Code | Datasheet | Simulation |
---|---|---|
78436432010 | SPEC | |
78436432015 | SPEC | |
78436432033 | SPEC | |
78436432047 | SPEC | |
78436432068 | SPEC | |
78436432100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples |
---|