OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyEMC ShieldingProduct sub-familyEMC GasketsProduct seriesWE-GS Woven Strings

WE-GS Woven Strings

WE-GS Woven Strings
Size Dimen­sionsL
(mm)
Round Profile 1000
Rectangular Profile 1000

Characteristics

  • Elastomer core covered with Monel-fabric (copper and nickel alloy)
  • Excellent screening effect, high elasticity and protection against dust and air circulation
  • Fixing possible with self adhesive foil
  • Round profile can be delivered with fin or alternatively as double string with intermediate fin
  • Operating temperature: –30 ºC to +80 ºC

Applications

  • Application for doors and housings

Products

All
Round Profile
Rectangular Profile
Order Code Data­sheet DownloadsL
(mm)
W
(mm)
Ø OD
(mm)
Shielding
Effectiveness
@ 1 GHz
(dB)
Samples
30624SSPEC
1000 2.4 2.4 80
30632SSPEC
1000 3.2 3.2 80
30648SSPEC
1000 4.8 4.8 80
30664SSPEC
1000 6.4 6.4 80
3074824SSPEC
1000 4.8 80
3076432SSPEC
1000 6.4 80
3079548SSPEC
1000 9.5 80
Order Code Data­sheet
30624SSPEC
30632SSPEC
30648SSPEC
30664SSPEC
3074824SSPEC
3076432SSPEC
3079548SSPEC
Samples
Order Code Data­sheet DownloadsL
(mm)
W
(mm)
Ø OD
(mm)
Shielding
Effectiveness
@ 1 GHz
(dB)
Samples

Videos

Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach