OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyTransformers For DC/DC ConverterProduct seriesWE-FLYLT Flyback Transformers for Linear Technology

WE-FLYLT Flyback Transformers for Linear Technology

WE-FLYLT Flyback Transformers for Linear Technology
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
EP7 - - - SMT
EP10 13.34 15.24 11.43 SMT
EP13 13.46 17.75 12.7 SMT

Characteristics

  • Low leakage inductance
  • High saturation current for low-power, DC/DC transformers
  • Self-shielding and space efficient
  • Isolation voltage: Up to 1500VAC
  • Lead free and RoHS compliant
  • Operating temp: -40°C to 125°C
  • Package sizes: EP7, EP10, and EP13

Applications

  • Industrial & medical power supplies
  • Isolated auxiliary/housekeeping power supplies
  • Isolated DC/DC supplies
  • Home automation
  • Telecom

Products

All
EP7
EP10
EP13
Order Code Data­sheet Simu­lation DownloadsVINVOut1
(V)
IOut1
(mA)
VOut2
(V)
IOut2
(mA)
Vaux
(V)
L
(µH)
nISAT
(A)
LS
(µH)
VT
(V)
SizeIC Reference Samples
750312504SPEC
9 files 2 - 5.5 V (DC) 20 250 3.46 1:1 10.2 0.12 500 EP13 LTC3300
750313460SPEC
8 files 4 - 8 V (DC) 5 1200 12 4:1 7.75 1.5 1500 EP10 LT8302
750315839SPEC
9 files 4 - 36 V (DC) 200 12 40 1:10 3.2 0.5 1500 EP13 LT8304
750313973SPEC
8 files 8 - 32 V (DC) 3.3 500 3.3 500 40 4:1:1 2 1 1500 EP10 LT8301
750313974SPEC
8 files 8 - 32 V (DC) 5 360 5 360 40 3:1:1 2 1 1500 EP10 LT8301
750313975SPEC
8 files 8 - 32 V (DC) 24 70 24 70 40 1:2:2 2 1 1500 EP10 LT8301
750313976SPEC
8 files 8 - 32 V (DC) 48 35 48 35 40 1:4:4 2 1 1500 EP10 LT8301
750313441SPEC
8 files 8 - 32 V (DC) 5 1750 9 2:1 8 1.5 1500 EP10 LT8302
750313443SPEC
8 files 8 - 32 V (DC) 12 375 12 375 9 1:1:1 7.3 1 1500 EP10 LT8302
750313445SPEC
8 files 8 - 32 V (DC) 24 320 9 1:2 7.5 1 1500 EP10 LT8302
750313457SPEC
8 files 8 - 32 V (DC) 48 180 9 1:2:2 7.5 1 1500 EP10 LT8302
750313439SPEC
8 files 8 - 40 V (DC) 3.3 2000 12 2:1 8 1.5 1500 EP10 LT8302
750313442SPEC
8 files 8 - 40 V (DC) 5 1500 12 1.5:1 7.3 1.5 1500 EP10 LT8302
750315831SPEC
10 files 9 - 36 V (DC) 5 350 150 10:1 0.8 8 1500 EP7 LT8303
750315832SPEC
10 files 9 - 36 V (DC) 100 15 150 1:4 0.8 3.4 1500 EP7 LT8303
750312366SPEC
10 files 18 - 75 V (DC) 5 300 400 7.11:1 0.58 8 1500 EP7 LT8300
750313970SPEC
8 files 18 - 42 V (DC) 3.3 500 3.3 500 40 2:1:1 2 1 1500 EP10 LT8301
750313972SPEC
8 files 18 - 42 V (DC) 5 275 5 275 40 1:1:1 2 1 1500 EP10 LT8301
750315125SPEC
9 files 18 - 72 V (DC) 5 4500 40 6:1 3.8 2 1500 EP13 LT8304
750312367SPEC
10 files 22 - 72 V (DC) 3.3 500 300 8.4:1 0.45 4 1500 EP7 LT8300
750312365SPEC
10 files 30 - 72 V (DC) 12 300 300 4:1 0.6 4 1500 EP7 LT8300
750311019SPEC
9 files 35 - 75 V (DC) 3.3 600 6.6 400 6:1:2 0.75 8 1500 EP7 LT8300
750311558SPEC
9 files 35 - 75 V (DC) 5 400 5 300 4:1:1 0.5 3 1500 EP7 LT8300
750311559SPEC
9 files 35 - 75 V (DC) 5 400 5 175 4:1:1 0.8 3 1500 EP7 LT8300
750312557SPEC
10 files 36 - 72 V (DC) 5 380 300 6:1 0.45 5 1500 EP7 LT8300
750312558SPEC
9 files 36 - 72 V (DC) 12 70 12 70 300 2:1:1 0.54 4 1500 EP7 LT8300
750312559SPEC
10 files 36 - 72 V (DC) 24 70 300 1:1 0.45 4 1500 EP7 LT8300
750311659SPEC
9 files 36 - 72 V (DC) 24 80 5 300 5:5:1 0.56 3 1500 EP7 LT8300
750311660SPEC
9 files 36 - 72 V (DC) 15 140 5 350 6:3:1 0.52 4.5 1500 EP7 LT8300
750311838SPEC
9 files 36 - 72 V (DC) 15 70 15 70 350 2:1:1 0.52 4.5 1500 EP7 LT8300
750315826SPEC
10 files 36 - 72 V (DC) 5 720 150 6:1 0.9 4 1500 EP7 LT8303
750315827SPEC
10 files 36 - 72 V (DC) 5 580 150 4:1 0.8 3.6 1500 EP7 LT8303
750315828SPEC
10 files 36 - 72 V (DC) 12 260 150 2:1 0.8 3.2 1500 EP7 LT8303
750315829SPEC
10 files 36 - 72 V (DC) 24 130 150 1:1 0.8 3 1500 EP7 LT8303
750315830SPEC
10 files 36 - 72 V (DC) 48 60 150 1:2 0.8 3.8 1500 EP7 LT8303
750315833SPEC
10 files 36 - 72 V (DC) 12 130 12 130 150 2:1:1 0.8 3 1500 EP7 LT8303
750315834SPEC
10 files 36 - 72 V (DC) 5 350 5 350 150 6:1:1 0.8 5.2 1500 EP7 LT8303
750315825SPEC
10 files 36 - 72 V (DC) 3.3 1000 150 8:1 0.9 6 1500 EP7 LT8303
750315836SPEC
9 files 36 - 75 V (DC) 24 600 40 1:1 3.2 0.9 1500 EP13 LT8304
750315837SPEC
9 files 36 - 75 V (DC) 48 300 40 1:2 3.2 1 1500 EP13 LT8304
750315835SPEC
9 files 36 - 75 V (DC) 3.3 4800 40 8:1 3.2 2 1500 EP13 LT8304
750315126SPEC
9 files 36 - 72 V (DC) 12 1250 40 2:1 3.8 1 1500 EP13 LT8304
Order Code Data­sheet Simu­lation
750312504SPEC
750313460SPEC
750315839SPEC
750313973SPEC
750313974SPEC
750313975SPEC
750313976SPEC
750313441SPEC
750313443SPEC
750313445SPEC
750313457SPEC
750313439SPEC
750313442SPEC
750315831SPEC
750315832SPEC
750312366SPEC
750313970SPEC
750313972SPEC
750315125SPEC
750312367SPEC
750312365SPEC
750311019SPEC
750311558SPEC
750311559SPEC
750312557SPEC
750312558SPEC
750312559SPEC
750311659SPEC
750311660SPEC
750311838SPEC
750315826SPEC
750315827SPEC
750315828SPEC
750315829SPEC
750315830SPEC
750315833SPEC
750315834SPEC
750315825SPEC
750315836SPEC
750315837SPEC
750315835SPEC
750315126SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsVINVOut1
(V)
IOut1
(mA)
VOut2
(V)
IOut2
(mA)
Vaux
(V)
L
(µH)
nISAT
(A)
LS
(µH)
VT
(V)
SizeIC Reference Samples