en

Cart

Your cart is empty.

WE-FCL Common Mode Power Line Choke

Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
ET35 37 26 45 THT

Characteristics

  • Approximate 1% stray inductance for symmetrical interference suppression
  • Closed rectangular ferrite core
  • Attenuation up to 75 dB with high rated current.
  • Inductance Tolerance: +50 %/-30%
  • Flammability corresponding to UL 94 V-0
  • Climatic category 40/125/21

Applications

  • Mains filter
  • Switched mode power supplies
  • Electronic ballast applications
  • Lighting
  • White goods

Products

ET35
Order Code Data­sheet Simu­lation DownloadsIR
(A)
L1
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
744866103SPEC
9 files 3.4 10 110 250 1500 37 26 45 THT
744866104SPEC
9 files 1.25 100 900 250 1500 37 26 45 THT
744866223SPEC
9 files 2.5 22 200 250 1500 37 26 45 THT
744866392SPEC
9 files 5 3.9 50 250 1500 37 26 45 THT
744866563SPEC
9 files 1.5 56 530 250 1500 37 26 45 THT
744866692SPEC
9 files 4 6.9 68 250 1500 37 26 45 THT
Order Code Data­sheet Simu­lation
744866103SPEC
744866104SPEC
744866223SPEC
744866392SPEC
744866563SPEC
744866692SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsIR
(A)
L1
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples

Videos

How to solve EMC problems! || The mystery of the buzzing speaker

Videos

Würth Elektronik Webinar: EMC Filters – From component to design