Characteristics
- Customizable Product Series:
Dimensions
Surface - Impedances up to 800 Ω
- Material: 5 W 700
- Initial permeability: 700 μiac
- Curie temperature: +140 °C max.
- Operating temperature: –25°C to +125°C
- with adhesive tape
Applications
- CPU
- Controller screening
Products
Order Code | Datasheet | Downloads | Z @ 25 MHz (Ω) | Z @ 100 MHz (Ω) | L (mm) | W (mm) | H (mm) | Samples |
---|---|---|---|---|---|---|---|---|
7427411 | SPEC | 2 files | 17 | 65 | 20 | 15 | 0.8 | |
74274119 | SPEC | 2 files | 17 | 65 | 20 | 15 | 0.8 | |
7427412 | SPEC | 2 files | 21 | 85 | 20 | 18 | 1.5 | |
74274129 | SPEC | 2 files | 21 | 85 | 20 | 18 | 1.5 | |
7427413 | SPEC | 2 files | 24 | 88 | 20 | 20 | 1.5 | |
7427415 | SPEC | 2 files | 24 | 79 | 23 | 23 | 0.8 | |
74274139 | SPEC | 2 files | 24 | 88 | 20 | 20 | 1.5 | |
74274159 | SPEC | 2 files | 24 | 79 | 23 | 23 | 0.8 | |
7427418 | SPEC | 2 files | 25 | 84 | 40 | 18 | 1.5 | |
74274189 | SPEC | 2 files | 25 | 84 | 40 | 18 | 1.5 | |
7427414 | SPEC | 2 files | 26 | 88 | 20 | 30 | 1.5 | |
74274149 | SPEC | 2 files | 26 | 88 | 20 | 30 | 1.5 | |
7427419 | SPEC | 2 files | 27 | 85 | 50 | 18 | 1.5 | |
74274199 | SPEC | 2 files | 27 | 85 | 50 | 18 | 1.5 | |
7427416 | SPEC | 2 files | 30 | 110 | 23 | 23 | 1.5 | |
74274169 | SPEC | 2 files | 30 | 110 | 23 | 23 | 1.5 | |
7427417 | SPEC | 2 files | 36 | 114 | 30 | 30 | 1.5 | |
74274179 | SPEC | 2 files | 36 | 114 | 30 | 30 | 1.5 |
Order Code | Datasheet |
---|---|
7427411 | SPEC |
74274119 | SPEC |
7427412 | SPEC |
74274129 | SPEC |
7427413 | SPEC |
7427415 | SPEC |
74274139 | SPEC |
74274159 | SPEC |
7427418 | SPEC |
74274189 | SPEC |
7427414 | SPEC |
74274149 | SPEC |
7427419 | SPEC |
74274199 | SPEC |
7427416 | SPEC |
74274169 | SPEC |
7427417 | SPEC |
74274179 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Z @ 25 MHz (Ω) | Z @ 100 MHz (Ω) | L (mm) | W (mm) | H (mm) | Samples |
---|
Videos
Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach
Videos
Würth Elektronik Webinar: A Practical Guide to EMI Shielding of Electronic Devices