OverviewAll product unitsProduct unitAutomotiveProduct groupSingle Coil Power InductorsProduct seriesWE-CHSA P Performance SMT High Current Inductor

WE-CHSA P Performance SMT High Current Inductor

WE-CHSA P Performance SMT High Current Inductor
Size Series Data­sheet Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
8090SPEC 8.1 8.1 9 SMT
1011SPEC 10.6 10.6 11 SMT
1212SPEC 12.2 12.2 11.75 SMT

Characteristics

  • Magnetically shielded rod core inductor
  • Operating temperature: -55 °C up to +150 °C
  • Saturation current up to 48.5 A
  • Iron alloy core leads to soft saturation
  • AEC-Q200
  • Excellent coplanarity due to the plastic base
  • Automotive approved

Applications

  • Filter choke for motor electronics
  • Car infotainment
  • DC/DC converter
  • Multimedia applications
  • Microprocessor filtering

Products

All
8090
1011
1212
Order Code Data­sheet Simu­lation DownloadsL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
78433490036SPEC
7 files 0.36 19 48.5 2.8 218 SMT
78433490056SPEC
7 files 0.56 15.6 40.5 4.1 184 SMT
78433490075SPEC
7 files 0.75 12.8 34.5 5.9 154 SMT
78433390150SPEC
7 files 1.5 16 37.4 4.7 67 SMT
78433490160SPEC
7 files 1.6 8.4 22.3 12 93 SMT
78433290200SPEC
7 files 2 16.2 29 4.7 64 SMT
78433490240SPEC
7 files 2.4 6.8 18.4 18.4 80 SMT
78433390240SPEC
7 files 2.4 13.8 28.7 6.5 55 SMT
78433290240SPEC
7 files 2.4 13.8 24.8 6.4 60 SMT
78433390300SPEC
7 files 3 11.2 26.2 8.7 50 SMT
78433290360SPEC
7 files 3.6 12.2 20.6 8.2 48 SMT
78433490390SPEC
7 files 3.9 5 14.6 28.9 65 SMT
78433390430SPEC
7 files 4.3 9.2 20.6 13 41 SMT
78433290510SPEC
7 files 5.1 9.8 17 11.9 40 SMT
78433390620SPEC
7 files 6.2 7.2 18 19.1 34 SMT
78433290620SPEC
7 files 6.2 8.8 16 15 37 SMT
78433290750SPEC
7 files 7.5 7.8 14.6 20.35 34 SMT
78433390820SPEC
7 files 8.2 6.7 15.6 25.8 30 SMT
78433290820SPEC
7 files 8.2 7.1 13.7 21.5 32 SMT
78433391000SPEC
7 files 10 5.6 14.4 33.2 28 SMT
78433391500SPEC
7 files 15 4.3 11.3 60.9 20 SMT
78433291500SPEC
7 files 15 5.4 9.8 43.1 23 SMT
Order Code Data­sheet Simu­lation
78433490036SPEC
78433490056SPEC
78433490075SPEC
78433390150SPEC
78433490160SPEC
78433290200SPEC
78433490240SPEC
78433390240SPEC
78433290240SPEC
78433390300SPEC
78433290360SPEC
78433490390SPEC
78433390430SPEC
78433290510SPEC
78433390620SPEC
78433290620SPEC
78433290750SPEC
78433390820SPEC
78433290820SPEC
78433391000SPEC
78433391500SPEC
78433291500SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples