Characteristics
- Customizable Product Series:
Dimensions
Shape - Coated with copper or aluminium
- Self adhesive, highly conductive
- Easy application
- High shielding effectiveness due to highly conductive adhesive with metal powder
- Operating temperature: -20 ºC to +80 ºC
- Customized widths possible:
Copper: 5–650 mm
Aluminium: 5–1000 mm - Customized length and stampings are possible
Applications
- EMI-Protection of doors and housings
- Replenishment to the mounting WE-ST
Products
Order Code | Datasheet | Downloads | W (mm) | H (mm) | RS (Ω/ square) | Material | Samples |
---|---|---|---|---|---|---|---|
3003308A | SPEC | – | 8 | 0.04 | 0.0005 | Copper | |
3013308A | SPEC | – | 8 | 0.04 | 0.001 | Aluminium | |
3003310A | SPEC | – | 10 | 0.04 | 0.0005 | Copper | |
3013310A | SPEC | – | 10 | 0.04 | 0.001 | Aluminium | |
3003320A | SPEC | – | 20 | 0.04 | 0.0005 | Copper | |
3013320A | SPEC | – | 20 | 0.04 | 0.001 | Aluminium | |
3003325A | SPEC | – | 25 | 0.04 | 0.0005 | Copper | |
3013325A | SPEC | – | 25 | 0.04 | 0.001 | Aluminium | |
3003350A | SPEC | – | 50 | 0.04 | 0.0005 | Copper | |
3013350A | SPEC | – | 50 | 0.04 | 0.001 | Aluminium |
Order Code | Datasheet |
---|---|
3003308A | SPEC |
3013308A | SPEC |
3003310A | SPEC |
3013310A | SPEC |
3003320A | SPEC |
3013320A | SPEC |
3003325A | SPEC |
3013325A | SPEC |
3003350A | SPEC |
3013350A | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | W (mm) | H (mm) | RS (Ω/ square) | Material | Samples |
---|
Videos
Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach