Size | Dimensions | L (mm) | W (mm) | H (mm) | Number of Terminals | Mount | |
---|---|---|---|---|---|---|---|
0805 | 2 | 1.25 | 0.95 | 1 | SMT | ||
1008 | 2.5 | 2 | 0.9 | 5 | SMT |
Characteristics
- Multilayer Chip Band-Pass Filter with low insertion loss and high attenuation
- SMT component in the sizes 0805 and 1008
- Guaranteed filter characteristics over a wide temperature range
Applications
- RF-applications in the frequency range up to 6 GHz
- Wireless communication systems like DECT, PACS, PHS, GSM, WLAN, Bluetooth,...
Products
All
0805
1008
Order Code | Datasheet | Simulation | Downloads | f | IL (dB) | VSWR | Samples |
---|---|---|---|---|---|---|---|
748323024 | SPEC | 7 files | 2400-2500 MHz | 2.2 | 2 | ||
748351024 | SPEC | 7 files | 2400-2500 MHz | 1.8 | 2 | ||
748351124 | SPEC | 7 files | 2400-2500 MHz | 2.5 | 2 | ||
748323056 | SPEC | 7 files | 4900-5920 MHz | 1.5 | 2 | ||
748323155 | SPEC | 7 files | 5150-5875 MHz | 1.5 | 2 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | f | IL (dB) | VSWR | Samples |
---|