OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyAluminum Polymer CapacitorsMounting StyleV-Chip SMTProduct seriesWCAP-PSHP Aluminum Polymer Capacitors

WCAP-PSHP Aluminum Polymer Capacitors

High Ripple Current

WCAP-PSHP Aluminum Polymer Capacitors
Size Dimen­sionsW
(mm)
Mount
⌀ 6.3 mm 6.6 V-Chip SMT
⌀ 8 mm 8.3 V-Chip SMT
⌀ 10 mm 10.3 V-Chip SMT

Characteristics

  • Product series with ultra high permissible ripple current
  • Low ESR over high frequency range
  • Mounting style: V-Chip SMT
  • Capacitance range: 6.8 µF ‒ 1200 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 100 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 2000 ‒ 5000 h @ +105 °C
  • Dimensions (DxL) in mm: 6.3 x 5.8 up to 10.0 x 10.5
  • Recommended soldering: Reflow soldering

Applications

  • Low ripple voltage at the switching converter
  • Filtering
  • Smoothing
  • Coupling
  • e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box

Products

All
⌀ 6.3 mm
⌀ 8 mm
⌀ 10 mm
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
PackagingDesign Kit Samples
875115952001SPEC
7 files 6.8 µF 100 2000 -55 °C up to +105 °C 1500 48 136 12 8 8.7 15" Tape & Reel
875115644009SPEC
7 files 10 µF 35 5000 -55 °C up to +105 °C 980 75 600 12 6.3 5.8 15" Tape & Reel
875116152001SPEC
7 files 10 µF 80 2000 -55 °C up to +105 °C 1600 45 160 12 8 8.7 15" Tape & Reel
875115752001SPEC
7 files 10 µF 50 2000 -55 °C up to +105 °C 1500 45 100 12 8 8.7 15" Tape & Reel
875115852001SPEC
7 files 10 µF 63 2000 -55 °C up to +105 °C 1500 45 126 12 8 8.7 15" Tape & Reel
875115957002SPEC
7 files 12 µF 100 2000 -55 °C up to +105 °C 1900 45 240 12 10 10.5 15" Tape & Reel
875116157002SPEC
7 files 15 µF 80 2000 -55 °C up to +105 °C 1900 40 240 12 10 10.5 15" Tape & Reel
875115645010SPEC
7 files 18 µF 35 5000 -55 °C up to +105 °C 1400 60 600 12 6.3 7.7 15" Tape & Reel
875115655011SPEC
7 files 22 µF 35 5000 -55 °C up to +105 °C 2300 35 600 12 8 11.7 15" Tape & Reel
875115645012SPEC
7 files 27 µF 35 5000 -55 °C up to +105 °C 1400 60 600 12 6.3 7.7 15" Tape & Reel
875115655013SPEC
7 files 33 µF 35 5000 -55 °C up to +105 °C 2300 35 600 12 8 11.7 15" Tape & Reel
875115652014SPEC
7 files 39 µF 35 5000 -55 °C up to +105 °C 1800 40 600 12 8 8.7 15" Tape & Reel
875115650005SPEC
7 files 56 µF 35 2000 -55 °C up to +105 °C 2200 40 392 12 8 7.7 15" Tape & Reel
875115655015SPEC
7 files 56 µF 35 5000 -55 °C up to +105 °C 2300 35 600 12 8 11.7 15" Tape & Reel
875115452001SPEC
7 files 68 µF 20 2000 -55 °C up to +105 °C 3500 20 272 8 8 8.7 15" Tape & Reel875115
875115552001SPEC
7 files 68 µF 25 2000 -55 °C up to +105 °C 3500 20 340 8 8 8.7 15" Tape & Reel875115
875115657016SPEC
7 files 68 µF 35 5000 -55 °C up to +105 °C 2500 32 600 12 10 10.5 15" Tape & Reel
875115452002SPEC
7 files 82 µF 20 2000 -55 °C up to +105 °C 3500 20 328 8 8 8.7 15" Tape & Reel875115
875115552002SPEC
7 files 82 µF 25 2000 -55 °C up to +105 °C 3500 20 410 10 8 8.7 15" Tape & Reel875115
875115560003SPEC
7 files 82 µF 25 2000 -55 °C up to +105 °C 3100 25 410 10 10 8.7 15" Tape & Reel875115
875115652006SPEC
7 files 82 µF 35 2000 -55 °C up to +105 °C 2600 35 574 12 8 8.7 15" Tape & Reel
875115452003SPEC
7 files 100 µF 20 2000 -55 °C up to +105 °C 3500 20 400 8 8 8.7 15" Tape & Reel875115
875115560004SPEC
7 files 100 µF 25 2000 -55 °C up to +105 °C 3100 25 500 10 10 8.7 15" Tape & Reel875115
875115652007SPEC
7 files 100 µF 35 2000 -55 °C up to +105 °C 3000 30 700 12 8 8.7 15" Tape & Reel
875115655003SPEC
7 files 100 µF 35 5000 -55 °C up to +105 °C 2800 30 700 12 8 11.7 15" Tape & Reel
875115657008SPEC
7 files 120 µF 35 2000 -55 °C up to +105 °C 3200 30 840 12 10 10.5 15" Tape & Reel
875115452004SPEC
7 files 150 µF 20 2000 -55 °C up to +105 °C 3500 20 600 10 8 8.7 15" Tape & Reel875115
875115460005SPEC
7 files 150 µF 20 2000 -55 °C up to +105 °C 3100 25 600 10 10 8.7 15" Tape & Reel875115
875115557005SPEC
7 files 150 µF 25 2000 -55 °C up to +105 °C 3700 20 750 10 10 10.5 15" Tape & Reel875115
875115350001SPEC
7 files 180 µF 16 2000 -55 °C up to +105 °C 3500 20 288 8 8 7.7 15" Tape & Reel875115
875115460006SPEC
7 files 180 µF 20 2000 -55 °C up to +105 °C 3100 25 720 10 10 8.7 15" Tape & Reel875115
875115150001SPEC
7 files 220 µF 6.3 2000 -55 °C up to +105 °C 3500 20 277.2 8 8 7.7 15" Tape & Reel875115
875115350002SPEC
7 files 220 µF 16 2000 -55 °C up to +105 °C 3500 20 352 8 8 7.7 15" Tape & Reel875115
875115460007SPEC
7 files 220 µF 20 2000 -55 °C up to +105 °C 3100 25 880 10 10 8.7 15" Tape & Reel875115
875115150002SPEC
7 files 270 µF 6.3 2000 -55 °C up to +105 °C 3500 20 340.2 8 8 7.7 15" Tape & Reel875115
875115352003SPEC
7 files 270 µF 16 2000 -55 °C up to +105 °C 4800 11 432 10 8 8.7 15" Tape & Reel
875115457008SPEC
7 files 270 µF 20 2000 -55 °C up to +105 °C 3700 20 1080 10 10 10.5 15" Tape & Reel875115
875115150003SPEC
7 files 330 µF 6.3 2000 -55 °C up to +105 °C 3500 20 415.8 8 8 7.7 15" Tape & Reel875115
875115250001SPEC
7 files 330 µF 10 2000 -55 °C up to +105 °C 3500 20 660 8 8 7.7 15" Tape & Reel875115
875115360004SPEC
7 files 330 µF 16 2000 -55 °C up to +105 °C 3700 20 528 10 10 8.7 15" Tape & Reel875115
875115150004SPEC
7 files 390 µF 6.3 2000 -55 °C up to +105 °C 3500 20 491 8 8 7.7 15" Tape & Reel875115
875115250002SPEC
7 files 390 µF 10 2000 -55 °C up to +105 °C 3500 20 780 8 8 7.7 15" Tape & Reel875115
875115360005SPEC
7 files 390 µF 16 2000 -55 °C up to +105 °C 3700 20 624 10 10 8.7 15" Tape & Reel875115
875115150005SPEC
7 files 470 µF 6.3 2000 -55 °C up to +105 °C 3500 20 592 8 8 7.7 15" Tape & Reel875115
875115252003SPEC
7 files 470 µF 10 2000 -55 °C up to +105 °C 4800 11 940 8 8 8.7 15" Tape & Reel875115
875115260004SPEC
7 files 470 µF 10 2000 -55 °C up to +105 °C 3700 20 940 8 10 8.7 15" Tape & Reel875115
875115357006SPEC
7 files 470 µF 16 2000 -55 °C up to +105 °C 5100 11 752 10 10 10.5 15" Tape & Reel875115
875115152006SPEC
7 files 560 µF 6.3 2000 -55 °C up to +105 °C 4800 11 705.6 8 8 8.7 15" Tape & Reel875115
875115260005SPEC
7 files 560 µF 10 2000 -55 °C up to +105 °C 3700 20 1120 8 10 8.7 15" Tape & Reel875115
875115152007SPEC
7 files 680 µF 6.3 2000 -55 °C up to +105 °C 4800 11 856 10 8 8.7 15" Tape & Reel875115
875115260006SPEC
7 files 680 µF 10 2000 -55 °C up to +105 °C 3700 20 1360 10 10 8.7 15" Tape & Reel875115
875115160008SPEC
7 files 820 µF 6.3 2000 -55 °C up to +105 °C 3700 20 1033.2 10 10 8.7 15" Tape & Reel875115
875115257007SPEC
7 files 820 µF 10 2000 -55 °C up to +105 °C 5100 11 1640 10 10 10.5 15" Tape & Reel875115
875115160009SPEC
7 files 1000 µF 6.3 2000 -55 °C up to +105 °C 3700 20 1260 10 10 8.7 15" Tape & Reel875115
875115157010SPEC
7 files 1200 µF 6.3 2000 -55 °C up to +105 °C 5100 11 1260 10 10 10.5 15" Tape & Reel875115
Order Code Data­sheet Simu­lation
875115952001SPEC
875115644009SPEC
875116152001SPEC
875115752001SPEC
875115852001SPEC
875115957002SPEC
875116157002SPEC
875115645010SPEC
875115655011SPEC
875115645012SPEC
875115655013SPEC
875115652014SPEC
875115650005SPEC
875115655015SPEC
875115452001SPEC
875115552001SPEC
875115657016SPEC
875115452002SPEC
875115552002SPEC
875115560003SPEC
875115652006SPEC
875115452003SPEC
875115560004SPEC
875115652007SPEC
875115655003SPEC
875115657008SPEC
875115452004SPEC
875115460005SPEC
875115557005SPEC
875115350001SPEC
875115460006SPEC
875115150001SPEC
875115350002SPEC
875115460007SPEC
875115150002SPEC
875115352003SPEC
875115457008SPEC
875115150003SPEC
875115250001SPEC
875115360004SPEC
875115150004SPEC
875115250002SPEC
875115360005SPEC
875115150005SPEC
875115252003SPEC
875115260004SPEC
875115357006SPEC
875115152006SPEC
875115260005SPEC
875115152007SPEC
875115260006SPEC
875115160008SPEC
875115257007SPEC
875115160009SPEC
875115157010SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them