en

Cart

Your cart is empty.

WCAP-CSGP MLCCs 1812

General Purpose

Characteristics

  • General purpose product series
  • High performance ceramic
  • High electrical precision and stability ceramic especially for NP0
  • Minimal aging especially for NP0
  • Mounting style: SMT-Chip
  • Ceramic: NP0 (Class I), X7R (Class II)
  • Capacitance range: 10 pF ‒ 2.2 μF
  • Temperature Coefficient:
    ±30 ppm/°C; ±0.54 % for NP0
    ±15 % for X7R
  • Voltage range (UR): 16 ‒ 50 V(DC)
  • Operating temperature: -55 °C up to + 125 °C
  • Termination: Cu/Ni/Sn
  • Recommended soldering: Reflow soldering

Applications

  • Temperature compensation (NP0)
  • Coupling
  • Decoupling
  • Bypass
  • Smoothing
  • Filtering
  • Resonant circuit

Happy with MLCC Downsizing? Check our menu.

Würth Elektronik offers a large portfolio of MLCC sizes up to 2220.

All Information here

Products

All
16 V(DC)
25 V(DC)
50 V(DC)
Order Code SPEC Simu­lation Downloads C Tol. C VR
(V (DC))
DF
(%)
Ceramic Type H
(mm)
Technical Reference Design Kit Samples
885012010005
ALT EAG CAD LTS PSP CAD 100  pF ±5% 50 NP0 Class I 1.25 NP01812101J050DFCT10000
885012010006
ALT EAG CAD LTS PSP CAD 220  pF ±5% 50 NP0 Class I 1.25 NP01812221J050DFCT10000
885012010007
ALT EAG CAD LTS PSP CAD 470  pF ±5% 50 NP0 Class I 1.25 NP01812471J050DFCT10000
885012010001
ALT EAG CAD LTS PSP CAD 1  nF ±5% 16 NP0 Class I 1.25 NP01812102J016DFCT10000
885012010008
ALT EAG CAD LTS PSP CAD 1  nF ±5% 50 NP0 Class I 1.25 NP01812102J050DFCT10000
885012210013
ALT EAG CAD LTS PSP CAD 1  nF ±10% 50 2.5 X7R Class II 1.25 X7R1812102K050DFCT10000
885012010009
ALT EAG CAD LTS PSP CAD 1.5  nF ±5% 50 NP0 Class I 1.25 NP01812152J050DFCT10000 885080
885012210014
ALT EAG CAD LTS PSP CAD 1.5  nF ±10% 50 2.5 X7R Class II 1.25 X7R1812152K050DFCT10000
885012210015
ALT EAG CAD LTS PSP CAD 2.2  nF ±10% 50 2.5 X7R Class II 1.25 X7R1812222K050DFCT10000
885012010010
ALT EAG CAD LTS PSP CAD 3.3  nF ±5% 50 NP0 Class I 1.25 NP01812332J050DFCT10000 885080
885012210016
ALT EAG CAD LTS PSP CAD 3.3  nF ±10% 50 2.5 X7R Class II 1.25 X7R1812332K050DFCT10000
885012010011
ALT EAG CAD LTS PSP CAD 4.7  nF ±5% 50 NP0 Class I 1.25 NP01812472J050DFCT10000 885080
885012210005
ALT EAG CAD LTS PSP CAD 4.7  nF ±10% 25 3.5 X7R Class II 1.25 X7R1812472K025DFCT10000
885012210017
ALT EAG CAD LTS PSP CAD 4.7  nF ±10% 50 2.5 X7R Class II 1.25 X7R1812472K050DFCT10000
885012010012
ALT EAG CAD LTS PSP CAD 6.8  nF ±5% 50 NP0 Class I 1.25 NP01812682J050DFCT10000 885080
885012210018
ALT EAG CAD LTS PSP CAD 6.8  nF ±10% 50 2.5 X7R Class II 1.25 X7R1812682K050DFCT10000
885012010003
ALT EAG CAD LTS PSP CAD 10  nF ±5% 25 NP0 Class I 1.25 NP01812103J025DFCT10000
885012010013
ALT EAG CAD LTS PSP CAD 10  nF ±5% 50 NP0 Class I 1.25 NP01812103J050DFCT10000 885080
885012210001
ALT EAG CAD LTS PSP CAD 10  nF ±10% 16 3.5 X7R Class II 1.25 X7R1812103K016DFCT10000
885012210006
ALT EAG CAD LTS PSP CAD 10  nF ±10% 25 3.5 X7R Class II 1.25 X7R1812103K025DFCT10000
885012210019
ALT EAG CAD LTS PSP CAD 10  nF ±10% 50 2.5 X7R Class II 1.25 X7R1812103K050DFCT10000
885012010014
ALT EAG CAD LTS PSP CAD 15  nF ±5% 50 NP0 Class I 1.25 NP01812153J050DFCT10000 885080
885012210020
ALT EAG CAD LTS PSP CAD 15  nF ±10% 50 2.5 X7R Class II 1.25 X7R1812153K050DFCT10000
885012010002
ALT EAG CAD LTS PSP CAD 22  nF ±5% 16 NP0 Class I 1.25 NP01812223J016DFCT10000
885012010015
ALT EAG CAD LTS PSP CAD 22  nF ±5% 50 NP0 Class I 1.25 NP01812223J050DFCT10000 885080
885012210021
ALT EAG CAD LTS PSP CAD 22  nF ±10% 50 2.5 X7R Class II 1.25 X7R1812223K050DFCT10000
885012010004
ALT EAG CAD LTS PSP CAD 33  nF ±5% 25 NP0 Class I 1.25 NP01812333J025DFCT10000
885012010016
ALT EAG CAD LTS PSP CAD 33  nF ±5% 50 NP0 Class I 1.25 NP01812333J050DFCT10000 885080
885012210022
ALT EAG CAD LTS PSP CAD 33  nF ±10% 50 2.5 X7R Class II 1.25 X7R1812333K050DFCT10000
885012210002
ALT EAG CAD LTS PSP CAD 47  nF ±10% 16 3.5 X7R Class II 1.25 X7R1812473K016DFCT10000
885012210007
ALT EAG CAD LTS PSP CAD 47  nF ±10% 25 3.5 X7R Class II 1.25 X7R1812473K025DFCT10000
885012210023
ALT EAG CAD LTS PSP CAD 47  nF ±10% 50 2.5 X7R Class II 1.25 X7R1812473K050DFCT10000
885012210024
ALT EAG CAD LTS PSP CAD 68  nF ±10% 50 2.5 X7R Class II 1.25 X7R1812683K050DFCT10000
885012210008
ALT EAG CAD LTS PSP CAD 100  nF ±10% 25 3.5 X7R Class II 1.25 X7R1812104K025DFCT10000
885012210025
ALT EAG CAD LTS PSP CAD 100  nF ±10% 50 2.5 X7R Class II 1.25 X7R1812104K050DFCT10000 885080
885012210026
ALT EAG CAD LTS PSP CAD 150  nF ±10% 50 2.5 X7R Class II 1.25 X7R1812154K050DFCT10000 885080
885012210027
ALT EAG CAD LTS PSP CAD 220  nF ±10% 50 2.5 X7R Class II 1.25 X7R1812224K050DFCT10000 885080
885012210009
ALT EAG CAD LTS PSP CAD 330  nF ±10% 25 3.5 X7R Class II 1.25 X7R1812334K025DFCT10000
885012210028
ALT EAG CAD LTS PSP CAD 330  nF ±10% 50 2.5 X7R Class II 1.25 X7R1812334K050DFCT10000 885080
885012210010
ALT EAG CAD LTS PSP CAD 470  nF ±10% 25 3.5 X7R Class II 1.25 X7R1812474K025DFCT10000
885012210029
ALT EAG CAD LTS PSP CAD 470  nF ±10% 50 2.5 X7R Class II 1.25 X7R1812474K050DFCT10000 885080
885012210003
ALT EAG CAD LTS PSP CAD 680  nF ±10% 16 3.5 X7R Class II 1.25 X7R1812684K016DFCT10000
885012210011
ALT EAG CAD LTS PSP CAD 680  nF ±10% 25 3.5 X7R Class II 1.25 X7R1812684K025DFCT10000
885012210030
ALT EAG CAD LTS PSP CAD 680  nF ±10% 50 2.5 X7R Class II 2 X7R1812684K050DFCT10000 885080
885012210004
ALT EAG CAD LTS PSP CAD 1  µF ±10% 16 3.5 X7R Class II 1.25 X7R1812105K016DFCT10000
885012210012
ALT EAG CAD LTS PSP CAD 1  µF ±10% 25 3.5 X7R Class II 1.25 X7R1812105K025DFCT10000
885012210031
ALT EAG CAD LTS PSP CAD 1  µF ±10% 50 2.5 X7R Class II 2 X7R1812105K050DFCT10000 885080
885012210032
ALT EAG CAD LTS PSP CAD 2.2  µF ±10% 50 2.5 X7R Class II 2.5 X7R1812225K050DFCT10000 885080
Order Code SPEC Simu­lation
885012010005
885012010006
885012010007
885012010001
885012010008
885012210013
885012010009
885012210014
885012210015
885012010010
885012210016
885012010011
885012210005
885012210017
885012010012
885012210018
885012010003
885012010013
885012210001
885012210006
885012210019
885012010014
885012210020
885012010002
885012010015
885012210021
885012010004
885012010016
885012210022
885012210002
885012210007
885012210023
885012210024
885012210008
885012210025
885012210026
885012210027
885012210009
885012210028
885012210010
885012210029
885012210003
885012210011
885012210030
885012210004
885012210012
885012210031
885012210032
Samples
Order Code SPEC Simu­lation Downloads C Tol. C VR
(V (DC))
DF
(%)
Ceramic Type H
(mm)
Technical Reference Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: