en

Cart

Your cart is empty.

WCAP-CSGP MLCCs 1210 EXTENDED

General Purpose

Characteristics

  • General purpose product series
  • High performance ceramic
  • High electrical precision and stability ceramic especially for NP0
  • Minimal aging especially for NP0
  • Mounting style: SMT-Chip
  • Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
  • Capacitance range: 22 pF ‒ 100 µF
  • Temperature Coefficient:
    ±30 ppm/°C; ±0.54 % for NP0
    ±15 % for X7R and X5R
  • Voltage range (UR): 6.3 ‒ 100 V(DC)
  • Operating temperature:
    -55 °C up to + 125 °C for NP0 and X7R
    -55 °C up to + 85 °C for X5R
  • Termination: Cu/Ni/Sn
  • Recommended soldering: Reflow soldering

Applications

  • Temperature compensation (NP0)
  • Coupling
  • Decoupling
  • Bypass
  • Smoothing
  • Filtering
  • Resonant circuit

Happy with MLCC Downsizing? Check our menu.

Würth Elektronik offers a large portfolio of MLCC sizes up to 2220.

All Information here

Products

All
6.3 V(DC)
10 V(DC)
16 V(DC)
25 V(DC)
50 V(DC)
100 V(DC)
Order Code SPEC Simu­lation Downloads C Tol. C VR
(V (DC))
DF
(%)
RISO Ceramic Type Operating Temperature H
(mm)
Technical Reference Design Kit Samples
885012009007
ALT EAG CAD LTS PSP CAD 22  pF ±5% 50 NP0 Class I 0.95 NP01210220J050DFCT10000
885012009008
ALT EAG CAD LTS PSP CAD 33  pF ±5% 50 NP0 Class I 0.95 NP01210330J050DFCT10000
885012009009
ALT EAG CAD LTS PSP CAD 47  pF ±5% 50 NP0 Class I 0.95 NP01210470J050DFCT10000
885012009010
ALT EAG CAD LTS PSP CAD 68  pF ±5% 50 NP0 Class I 0.95 NP01210680J050DFCT10000
885012009011
ALT EAG CAD LTS PSP CAD 100  pF ±5% 50 NP0 Class I 0.95 NP01210101J050DFCT10000
885012009012
ALT EAG CAD LTS PSP CAD 150  pF ±5% 50 NP0 Class I 0.95 NP01210151J050DFCT10000
885012009013
ALT EAG CAD LTS PSP CAD 220  pF ±5% 50 NP0 Class I 0.95 NP01210221J050DFCT10000
885012009014
ALT EAG CAD LTS PSP CAD 330  pF ±5% 50 NP0 Class I 0.95 NP01210331J050DFCT10000
885012009015
ALT EAG CAD LTS PSP CAD 470  pF ±5% 50 NP0 Class I 0.95 NP01210471J050DFCT10000
885012009016
ALT EAG CAD LTS PSP CAD 680  pF ±5% 50 NP0 Class I 0.95 NP01210681J050DFCT10000
885012009002
ALT EAG CAD LTS PSP CAD 1  nF ±5% 25 NP0 Class I 0.95 NP01210102J025DFCT10000
885012009017
ALT EAG CAD LTS PSP CAD 1  nF ±5% 50 NP0 Class I 0.95 NP01210102J050DFCT10000 885080
885012209015
ALT EAG CAD LTS PSP CAD 1  nF ±10% 25 3.5 X7R Class II 0.95 X7R1210102K025DFCT10000
885012209029
ALT EAG CAD LTS PSP CAD 1  nF ±10% 50 2.5 X7R Class II 0.95 X7R1210102K050DFCT10000
885012009018
ALT EAG CAD LTS PSP CAD 1.5  nF ±5% 50 NP0 Class I 0.95 NP01210152J050DFCT10000 885080
885012209030
ALT EAG CAD LTS PSP CAD 1.5  nF ±10% 50 2.5 X7R Class II 0.95 X7R1210152K050DFCT10000
885012009003
ALT EAG CAD LTS PSP CAD 2.2  nF ±5% 25 NP0 Class I 0.95 NP01210222J025DFCT10000
885012009019
ALT EAG CAD LTS PSP CAD 2.2  nF ±5% 50 NP0 Class I 0.95 NP01210222J050DFCT10000 885080
885012209016
ALT EAG CAD LTS PSP CAD 2.2  nF ±10% 25 3.5 X7R Class II 0.95 X7R1210222K025DFCT10000
885012209031
ALT EAG CAD LTS PSP CAD 2.2  nF ±10% 50 2.5 X7R Class II 0.95 X7R1210222K050DFCT10000
885012009020
ALT EAG CAD LTS PSP CAD 3.3  nF ±5% 50 NP0 Class I 0.95 NP01210332J050DFCT10000 885080
885012209032
ALT EAG CAD LTS PSP CAD 3.3  nF ±10% 50 2.5 X7R Class II 0.95 X7R1210332K050DFCT10000
885012009004
ALT EAG CAD LTS PSP CAD 4.7  nF ±5% 25 NP0 Class I 0.95 NP01210472J025DFCT10000
885012009021
ALT EAG CAD LTS PSP CAD 4.7  nF ±5% 50 NP0 Class I 0.95 NP01210472J050DFCT10000 885080
885012209033
ALT EAG CAD LTS PSP CAD 4.7  nF ±10% 50 2.5 X7R Class II 0.95 X7R1210472K050DFCT10000
885012009005
ALT EAG CAD LTS PSP CAD 6.8  nF ±5% 25 NP0 Class I 0.95 NP01210682J025DFCT10000
885012009022
ALT EAG CAD LTS PSP CAD 6.8  nF ±5% 50 NP0 Class I 0.95 NP01210682J050DFCT10000 885080
885012209034
ALT EAG CAD LTS PSP CAD 6.8  nF ±10% 50 2.5 X7R Class II 0.95 X7R1210682K050DFCT10000
885012009023
ALT EAG CAD LTS PSP CAD 10  nF ±5% 50 NP0 Class I 0.95 NP01210103J050DFCT10000 885080
885012209017
ALT EAG CAD LTS PSP CAD 10  nF ±10% 25 3.5 X7R Class II 0.95 X7R1210103K025DFCT10000
885012209035
ALT EAG CAD LTS PSP CAD 10  nF ±10% 50 2.5 X7R Class II 0.95 X7R1210103K050DFCT10000
885012009001
ALT EAG CAD LTS PSP CAD 15  nF ±5% 16 NP0 Class I 0.95 NP01210153J016DFCT10000
885012009006
ALT EAG CAD LTS PSP CAD 15  nF ±5% 25 NP0 Class I 1.25 NP01210153J025DFCT10000
885012009024
ALT EAG CAD LTS PSP CAD 15  nF ±5% 50 NP0 Class I 1.25 NP01210153J050DFCT10000 885080
885012209036
ALT EAG CAD LTS PSP CAD 15  nF ±10% 50 2.5 X7R Class II 0.95 X7R1210153K050DFCT10000
885012209018
ALT EAG CAD LTS PSP CAD 22  nF ±10% 25 3.5 X7R Class II 0.95 X7R1210223K025DFCT10000
885012209037
ALT EAG CAD LTS PSP CAD 22  nF ±10% 50 2.5 X7R Class II 0.95 X7R1210223K050DFCT10000
885012209038
ALT EAG CAD LTS PSP CAD 33  nF ±10% 50 2.5 X7R Class II 0.95 X7R1210333K050DFCT10000
885012209001
ALT EAG CAD LTS PSP CAD 47  nF ±10% 10 5 X7R Class II 0.95 X7R1210473K010DFCT10000
885012209039
ALT EAG CAD LTS PSP CAD 47  nF ±10% 50 2.5 X7R Class II 0.95 X7R1210473K050DFCT10000
885012209040
ALT EAG CAD LTS PSP CAD 68  nF ±10% 50 2.5 X7R Class II 0.95 X7R1210683K050DFCT10000
885012209019
ALT EAG CAD LTS PSP CAD 100  nF ±10% 25 3.5 X7R Class II 0.95 X7R1210104K025DFCT10000
885012209041
ALT EAG CAD LTS PSP CAD 100  nF ±10% 50 2.5 X7R Class II 0.95 X7R1210104K050DFCT10000
885012209007
ALT EAG CAD LTS PSP CAD 150  nF ±10% 16 3.5 X7R Class II 0.95 X7R1210154K016DFCT10000
885012209042
ALT EAG CAD LTS PSP CAD 150  nF ±10% 50 2.5 X7R Class II 0.95 X7R1210154K050DFCT10000
885012209002
ALT EAG CAD LTS PSP CAD 220  nF ±10% 10 5 X7R Class II 0.95 X7R1210224K010DFCT10000
885012209008
ALT EAG CAD LTS PSP CAD 220  nF ±10% 16 3.5 X7R Class II 0.95 X7R1210224K016DFCT10000
885012209020
ALT EAG CAD LTS PSP CAD 220  nF ±10% 25 3.5 X7R Class II 0.95 X7R1210224K025DFCT10000
885012209043
ALT EAG CAD LTS PSP CAD 220  nF ±10% 50 2.5 X7R Class II 0.95 X7R1210224K050DFCT10000 885080
885012209021
ALT EAG CAD LTS PSP CAD 330  nF ±10% 25 3.5 X7R Class II 0.95 X7R1210334K025DFCT10000
885012209044
ALT EAG CAD LTS PSP CAD 330  nF ±10% 50 2.5 X7R Class II 1.25 X7R1210334K050DFCT10000 885080
885012209009
ALT EAG CAD LTS PSP CAD 470  nF ±10% 16 3.5 X7R Class II 0.95 X7R1210474K016DFCT10000
885012209022
ALT EAG CAD LTS PSP CAD 470  nF ±10% 25 3.5 X7R Class II 0.95 X7R1210474K025DFCT10000
885012209045
ALT EAG CAD LTS PSP CAD 470  nF ±10% 50 2.5 X7R Class II 1.25 X7R1210474K050DFCT10000 885080
885012209010
ALT EAG CAD LTS PSP CAD 680  nF ±10% 16 3.5 X7R Class II 1.25 X7R1210684K016DFCT10000
885012209023
ALT EAG CAD LTS PSP CAD 680  nF ±10% 25 3.5 X7R Class II 1.25 X7R1210684K025DFCT10000
885012209046
ALT EAG CAD LTS PSP CAD 680  nF ±10% 50 2.5 X7R Class II 1.25 X7R1210684K050DFCT10000 885080
885012209003
ALT EAG CAD LTS PSP CAD 1  µF ±10% 10 5 X7R Class II 1.25 X7R1210105K010DFCT10000
885012209011
ALT EAG CAD LTS PSP CAD 1  µF ±10% 16 3.5 X7R Class II 1.25 X7R1210105K016DFCT10000
885012209024
ALT EAG CAD LTS PSP CAD 1  µF ±10% 25 3.5 X7R Class II 1.25 X7R1210105K025DFCT10000
885012209047
ALT EAG CAD LTS PSP CAD 1  µF ±10% 50 2.5 X7R Class II 1.25 X7R1210105K050DFCT10000 885080
NEW 885012209069
ALT EAG CAD CAD 1  µF ±10% 100 2.5 0.1  GΩ X7R Class II 2 X7R1210105K100DFCT10000
885012209012
ALT EAG CAD LTS PSP CAD 2.2  µF ±10% 16 3.5 X7R Class II 2 X7R1210225K016DFCT10000
885012209025
ALT EAG CAD LTS PSP CAD 2.2  µF 25 3.5 X7R Class II 1.6 X7R1210225K025DFCT10000
885012209071
ALT EAG CAD CAD 2.2  µF ±10% 100 2.5 0.05  GΩ X7R Class II -55 °C up to +125 °C 2.5 X7R1210225K100DFCT10000
885012209026
ALT EAG CAD LTS PSP CAD 3.3  µF 25 3.5 X7R Class II 1.6 X7R1210335K025DFCT10000
885012209004
ALT EAG CAD LTS PSP CAD 4.7  µF ±10% 10 5 X7R Class II 2 X7R1210475K010DFCT10000
885012209013
ALT EAG CAD LTS PSP CAD 4.7  µF ±10% 16 5 X7R Class II 2 X7R1210475K016DFCT10000
885012209027
ALT EAG CAD LTS PSP CAD 4.7  µF ±10% 25 3.5 X7R Class II 2 X7R1210475K025DFCT10000
885012209048
ALT EAG CAD LTS PSP CAD 4.7  µF ±10% 50 5 X7R Class II 2.5 X7R1210475K050DFCT10000 885080
885012109008
ALT EAG CAD LTS PSP CAD 4.7  µF ±20% 16 5 X5R Class II 2 X5R1210475M016DFCT10000 885080
885012109012
ALT EAG CAD LTS PSP CAD 4.7  µF ±20% 25 3.5 X5R Class II 2 X5R1210475M025DFCT10000 885080
885012209005
ALT EAG CAD LTS PSP CAD 10  µF ±10% 10 5 X7R Class II 2 X7R1210106K010DFCT10000
885012209014
ALT EAG CAD LTS PSP CAD 10  µF ±10% 16 5 X7R Class II 2 X7R1210106K016DFCT10000
885012209028
ALT EAG CAD LTS PSP CAD 10  µF ±10% 25 5 X7R Class II 2 X7R1210106K025DFCT10000 885080
885012109001
ALT EAG CAD LTS PSP CAD 10  µF ±20% 6.3 10 X5R Class II 2 X5R1210106M6R3DFCT10000
885012109005
ALT EAG CAD LTS PSP CAD 10  µF ±20% 10 5 X5R Class II 2 X5R1210106M010DFCT10000
885012109009
ALT EAG CAD LTS PSP CAD 10  µF ±20% 16 5 X5R Class II 2 X5R1210106M016DFCT10000 885080
885012109013
ALT EAG CAD LTS PSP CAD 10  µF ±20% 25 5 X5R Class II 2 X5R1210106M025DFCT10000 885080
885012209073
ALT EAG CAD CAD 10  µF ±10% 50 10 0.005  GΩ X7R Class II -55 °C up to +125 °C 2.5 X7R1210106K050DFCT10000
885012209006
ALT EAG CAD LTS PSP CAD 22  µF ±10% 10 10 X7R Class II 2.5 X7R1210226K010DFCT10000 885080
885012109002
ALT EAG CAD LTS PSP CAD 22  µF ±20% 6.3 10 X5R Class II 2.5 X5R1210226M6R3DFCT10000
885012109006
ALT EAG CAD LTS PSP CAD 22  µF ±20% 10 10 X5R Class II 2.5 X5R1210226M010DFCT10000
885012109010
ALT EAG CAD LTS PSP CAD 22  µF ±20% 16 10 X5R Class II 2.5 X5R1210226M016DFCT10000 885080
885012109014
ALT EAG CAD LTS PSP CAD 22  µF ±20% 25 10 X5R Class II 2.5 X5R1210226M025DFCT10000 885080
885012109003
ALT EAG CAD LTS PSP CAD 47  µF ±20% 6.3 10 X5R Class II 2.5 X5R1210476M6R3DFCT10000
885012109007
ALT EAG CAD LTS PSP CAD 47  µF ±20% 10 10 X5R Class II 2.5 X5R1210476M010DFCT10000
885012109011
ALT EAG CAD LTS PSP CAD 47  µF ±20% 16 10 X5R Class II 2.5 X5R1210476M016DFCT10000 885080
885012109004
ALT EAG CAD LTS PSP CAD 100  µF ±20% 6.3 15 X5R Class II 2.5 X5R1210107M6R3DFCT10000 885080
Order Code SPEC Simu­lation
885012009007
885012009008
885012009009
885012009010
885012009011
885012009012
885012009013
885012009014
885012009015
885012009016
885012009002
885012009017
885012209015
885012209029
885012009018
885012209030
885012009003
885012009019
885012209016
885012209031
885012009020
885012209032
885012009004
885012009021
885012209033
885012009005
885012009022
885012209034
885012009023