en

Cart

Your cart is empty.

WCAP-CSGP MLCCs 1206

General Purpose

Characteristics

  • General purpose product series
  • High performance ceramic
  • High electrical precision and stability ceramic especially for NP0
  • Minimal aging especially for NP0
  • Mounting style: SMT-Chip
  • Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
  • Capacitance range: 1 pF ‒ 100 µF
  • Temperature Coefficient:
    ±30 ppm/°C; ±0.54 % for NP0
    ±15 % for X7R and X5R
  • Voltage range (UR): 6.3 ‒ 100 V(DC)
  • Operating temperature:
    -55 °C up to + 125 °C for NP0 and X7R
    -55 °C up to + 85 °C for X5R
  • Termination: Cu/Ni/Sn
  • Recommended soldering: Reflow soldering

Applications

  • Temperature compensation (NP0)
  • Coupling
  • Decoupling
  • Bypass
  • Smoothing
  • Filtering
  • Resonant circuit

Happy with MLCC Downsizing? Check our menu.

Würth Elektronik offers a large portfolio of MLCC sizes up to 2220.

All Information here

Products

All
6.3 V(DC)
10 V(DC)
16 V(DC)
25 V(DC)
50 V(DC)
100 V(DC)
Order Code SPEC Simu­lation Downloads C Tol. C VR
(V (DC))
Qmin. DF
(%)
RISO Ceramic Type Operating Temperature H
(mm)
Technical Reference Design Kit Samples
885012008031
ALT EAG CAD CAD 1  pF ±0.5 50 NP0 Class I 0.8 NP012061R0D050DFCT10000
885012008018
ALT EAG CAD CAD 2.2  pF ±0.5 25 NP0 Class I 0.8 NP012062R2D025DFCT10000
885012008032
ALT EAG CAD CAD 1.5  pF ±0.5 50 NP0 Class I 0.8 NP012061R5D050DFCT10000
885012008033
ALT EAG CAD CAD 2.2  pF ±0.5 50 NP0 Class I 0.8 NP012062R2D050DFCT10000
885012008034
ALT EAG CAD CAD 3.3  pF ±0.5 50 NP0 Class I 0.8 NP012063R3D050DFCT10000
885012008035
ALT EAG CAD CAD 4.7  pF ±0.5 50 NP0 Class I 0.8 NP012064R7D050DFCT10000
885012208025
ALT EAG CAD LTS PSP CAD 4.7  pF ±10% 16 3.5 X7R Class II 0.8 X7R1206472K016DFCT1000
885012008036
ALT EAG CAD CAD 6.8  pF ±0.5 50 NP0 Class I 0.8 NP012066R8D050DFCT10000
885012008001
ALT EAG CAD LTS PSP CAD 10  pF ±5% 10 NP0 Class I 0.8 NP01206100J010DFCT10000
885012008019
ALT EAG CAD LTS PSP CAD 10  pF ±5% 25 NP0 Class I 0.8 NP01206100J025DFCT10000
885012008037
ALT EAG CAD LTS PSP CAD 10  pF ±5% 50 NP0 Class I 0.8 NP01206100J050DFCT10000
885012008061
ALT EAG CAD LTS PSP CAD 10  pF ±5% 100 600 10  GΩ NP0 Class I -55 °C up to +125 °C 0.8 NP01206100J100DFCT10000
885012008038
ALT EAG CAD LTS PSP CAD 15  pF ±5% 50 NP0 Class I 0.8 NP01206150J050DFCT10000
885012008062
ALT EAG CAD LTS PSP CAD 15  pF ±5% 100 700 10  GΩ NP0 Class I -55 °C up to +125 °C 0.8 NP01206150J100DFCT10000
885012008002
ALT EAG CAD LTS PSP CAD 22  pF ±5% 10 NP0 Class I 0.8 NP01206220J010DFCT10000
885012008011
ALT EAG CAD LTS PSP CAD 22  pF ±5% 16 NP0 Class I 0.8 NP01206220J016DFCT10000
885012008039
ALT EAG CAD LTS PSP CAD 22  pF ±5% 50 NP0 Class I 0.8 NP01206220J050DFCT10000
885012008020
ALT EAG CAD LTS PSP CAD 33  pF ±5% 25 NP0 Class I 0.8 NP01206330J025DFCT10000
885012008040
ALT EAG CAD LTS PSP CAD 33  pF ±5% 50 NP0 Class I 0.8 NP01206330J050DFCT10000
885012008003
ALT EAG CAD LTS PSP CAD 47  pF ±5% 10 NP0 Class I 0.8 NP01206470J010DFCT10000
885012008021
ALT EAG CAD LTS PSP CAD 47  pF ±5% 25 NP0 Class I 0.8 NP01206470J025DFCT10000
885012008041
ALT EAG CAD LTS PSP CAD 47  pF ±5% 50 NP0 Class I 0.8 NP01206470J050DFCT10000
885012008065
ALT EAG CAD LTS PSP CAD 47  pF ±5% 100 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.8 NP01206470J100DFCT10000
885012008022
ALT EAG CAD LTS PSP CAD 68  pF ±5% 25 NP0 Class I 0.8 NP01206680J025DFCT10000
885012008042
ALT EAG CAD LTS PSP CAD 68  pF ±5% 50 NP0 Class I 0.8 NP01206680J050DFCT10000
885012008004
ALT EAG CAD LTS PSP CAD 100  pF ±5% 10 NP0 Class I 0.8 NP01206101J010DFCT10000
885012008012
ALT EAG CAD LTS PSP CAD 100  pF ±5% 16 NP0 Class I 0.8 NP01206101J016DFCT10000
885012008023
ALT EAG CAD LTS PSP CAD 100  pF ±5% 25 NP0 Class I 0.8 NP01206101J025DFCT10000
885012008043
ALT EAG CAD LTS PSP CAD 100  pF ±5% 50 NP0 Class I 0.8 NP01206101J050DFCT10000
885012008067
ALT EAG CAD LTS PSP CAD 100  pF ±5% 100 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.8 NP01206101J100DFCT10000
885012008013
ALT EAG CAD LTS PSP CAD 150  pF ±5% 16 NP0 Class I 0.8 NP01206151J016DFCT10000
885012008044
ALT EAG CAD LTS PSP CAD 150  pF ±5% 50 NP0 Class I 0.8 NP01206151J050DFCT10000
885012208070
ALT EAG CAD LTS PSP CAD 150  pF ±10% 50 2.5 X7R Class II 0.8 X7R1206151K050DFCT1000
885012208101
ALT EAG CAD LTS PSP CAD 150  pF ±10% 100 2.5 10  GΩ X7R Class II -55 °C up to +125 °C 0.8 X7R1206151K100DFCT10000
885012008068
ALT EAG CAD LTS PSP CAD 150  pF ±5% 100 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.8 NP01206151J100DFCT10000
885012008014
ALT EAG CAD LTS PSP CAD 220  pF ±5% 16 NP0 Class I 0.8 NP01206221J016DFCT10000
885012008045
ALT EAG CAD LTS PSP CAD 220  pF ±5% 50 NP0 Class I 0.8 NP01206221J050DFCT10000
885012208020
ALT EAG CAD LTS PSP CAD 220  pF ±10% 16 3.5 X7R Class II 0.8 X7R1206221K016DFCT1000
885012208042
ALT EAG CAD LTS PSP CAD 220  pF ±10% 25 3.5 X7R Class II 0.8 X7R1206221K025DFCT1000
885012208071
ALT EAG CAD LTS PSP CAD 220  pF ±10% 50 2.5 X7R Class II 0.8 X7R1206221K050DFCT1000
885012008024
ALT EAG CAD LTS PSP CAD 330  pF ±5% 25 NP0 Class I 0.8 NP01206331J025DFCT10000
885012008046
ALT EAG CAD LTS PSP CAD 330  pF ±5% 50 NP0 Class I 0.8 NP01206331J050DFCT10000
885012208004
ALT EAG CAD LTS PSP CAD 330  pF ±10% 10 5 X7R Class II 0.8 X7R1206331K010DFCT1000
885012208043
ALT EAG CAD LTS PSP CAD 330  pF ±10% 25 3.5 X7R Class II 0.8 X7R1206331K025DFCT1000
885012208072
ALT EAG CAD LTS PSP CAD 330  pF ±10% 50 2.5 X7R Class II 0.8 X7R1206331K050DFCT1000
885012008070
ALT EAG CAD LTS PSP CAD 330  pF ±5% 100 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.8 NP01206331J100DFCT10000
885012208103
ALT EAG CAD LTS PSP CAD 330  pF ±10% 100 2.5 10  GΩ X7R Class II -55 °C up to +125 °C 0.8 X7R1206331K100DFCT10000
885012008005
ALT EAG CAD LTS PSP CAD 470  pF ±5% 10 NP0 Class I 0.8 NP01206471J010DFCT10000
885012008025
ALT EAG CAD LTS PSP CAD 470  pF ±5% 25 NP0 Class I 0.8 NP01206471J025DFCT10000
885012008047
ALT EAG CAD LTS PSP CAD 470  pF ±5% 50 NP0 Class I 0.8 NP01206471J050DFCT10000
885012208005
ALT EAG CAD LTS PSP CAD 470  pF ±10% 10 5 X7R Class II 0.8 X7R1206471K010DFCT1000
885012208021
ALT EAG CAD LTS PSP CAD 470  pF ±10% 16 3.5 X7R Class II 0.8 X7R1206471K016DFCT1000
885012208044
ALT EAG CAD LTS PSP CAD 470  pF ±10% 25 3.5 X7R Class II 0.8 X7R1206471K025DFCT1000
885012208073
ALT EAG CAD LTS PSP CAD 470  pF ±10% 50 2.5 X7R Class II 0.8 X7R1206471K050DFCT1000
885012208104
ALT EAG CAD LTS PSP CAD 470  pF ±10% 100 2.5 10  GΩ X7R Class II -55 °C up to +125 °C 0.8 X7R1206471K100DFCT10000
885012008071
ALT EAG CAD LTS PSP CAD 470  pF ±5% 100 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.8 NP01206471J100DFCT10000
885012008048
ALT EAG CAD LTS PSP CAD 680  pF ±5% 50 NP0 Class I 0.8 NP01206681J050DFCT10000
885012208045
ALT EAG CAD LTS PSP CAD 680  pF ±10% 25 3.5 X7R Class II 0.8 X7R1206681K025DFCT1000
885012208074
ALT EAG CAD LTS PSP CAD 680  pF ±10% 50 2.5 X7R Class II 0.8 X7R1206681K050DFCT1000
885012208105
ALT EAG CAD LTS PSP CAD 680  pF ±10% 100 2.5 10  GΩ X7R Class II -55 °C up to +125 °C 0.8 X7R1206681K100DFCT10000
885012008072
ALT EAG CAD LTS PSP CAD 680  pF ±5% 100 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.8 NP01206681J100DFCT10000
885012008026
ALT EAG CAD LTS PSP CAD 1  nF ±5% 25 NP0 Class I 0.8 NP01206102J025DFCT10000
885012008049
ALT EAG CAD LTS PSP CAD 1  nF ±5% 50 NP0 Class I 0.8 NP01206102J050DFCT10000 885080
885012208006
ALT EAG CAD LTS PSP CAD 1  nF ±10% 10 5 X7R Class II 0.8 X7R1206102K010DFCT1000
885012208022
ALT EAG CAD LTS PSP CAD 1  nF ±10% 16 3.5 X7R Class II 0.8 X7R1206102K016DFCT1000
885012208046
ALT EAG CAD LTS PSP CAD 1  nF ±10% 25 3.5 X7R Class II 0.8 X7R1206102K025DFCT1000
885012208075
ALT EAG CAD LTS PSP CAD 1  nF ±10% 50 2.5 X7R Class II 0.8 X7R1206102K050DFCT1000
885012208106
ALT EAG CAD LTS PSP CAD 1  nF ±10% 100 2.5 10  GΩ X7R Class II -55 °C up to +125 °C 0.8 X7R1206102K100DFCT10000 885090
885012008073
ALT EAG CAD LTS PSP CAD 1  nF ±5% 100 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.8 NP01206102J100DFCT10000
885012008050
ALT EAG CAD LTS PSP CAD 1.5  nF ±5% 50 NP0 Class I 0.8 NP01206152J050DFCT10000 885080
885012208047
ALT EAG CAD LTS PSP CAD 1.5  nF ±10% 25 3.5 X7R Class II 0.8 X7R1206152K025DFCT1000
885012208076
ALT EAG CAD LTS PSP CAD 1.5  nF ±10% 50 2.5 X7R Class II 0.8 X7R1206152K050DFCT1000
885012208107
ALT EAG CAD LTS PSP CAD 1.5  nF ±10% 100 2.5 10  GΩ X7R Class II -55 °C up to +125 °C 0.8 X7R1206152K100DFCT10000
885012008074
ALT EAG CAD LTS PSP CAD 1.5  nF ±5% 100 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.8 NP01206152J100DFCT10000
885012008006
ALT EAG CAD LTS PSP CAD 2.2  nF ±5% 10 NP0 Class I 0.8 NP01206222J010DFCT10000
885012008015
ALT EAG CAD LTS PSP CAD 2.2  nF ±5% 16 NP0 Class I 0.8 NP01206222J016DFCT10000
885012008027
ALT EAG CAD LTS PSP CAD 2.2  nF ±5% 25 NP0 Class I 0.8 NP01206222J025DFCT10000
885012008051
ALT EAG CAD LTS PSP CAD 2.2  nF ±5% 50 NP0 Class I 0.8 NP01206222J050DFCT10000 885080
885012208023
ALT EAG CAD LTS PSP CAD 2.2  nF ±10% 16 3.5 X7R Class II 0.8 X7R1206222K016DFCT1000
885012208048
ALT EAG CAD LTS PSP CAD 2.2  nF ±10% 25 3.5 X7R Class II 0.8 X7R1206222K025DFCT1000
885012208077
ALT EAG CAD LTS PSP CAD 2.2  nF ±10% 50 2.5 X7R Class II 0.8 X7R1206222K050DFCT1000
885012008052
ALT EAG CAD LTS PSP CAD 3.3  nF ±5% 50 NP0 Class I 0.8 NP01206332J050DFCT10000 885080
885012208024
ALT EAG CAD LTS PSP CAD 3.3  nF ±10% 16 3.5 X7R Class II 0.8 X7R1206332K016DFCT1000
885012208049
ALT EAG CAD LTS PSP CAD 3.3  nF ±10% 25 3.5 X7R Class II 0.8 X7R1206332K025DFCT1000
885012208078
ALT EAG CAD LTS PSP CAD 3.3  nF ±10% 50 2.5 X7R Class II 0.8 X7R1206332K050DFCT1000
885012208109
ALT EAG CAD LTS PSP CAD 3.3  nF ±10% 100 2.5 10  GΩ X7R Class II -55 °C up to +125 °C 0.8 X7R1206332K100DFCT10000
885012008076
ALT EAG CAD LTS PSP CAD 3.3  nF ±5% 100 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.8 NP01206332J100DFCT10000