en

Cart

Your cart is empty.

WCAP-CSGP MLCCs 0805

General Purpose

Characteristics

  • General purpose product series
  • High performance ceramic
  • High electrical precision and stability ceramic especially for NP0
  • Minimal aging especially for NP0
  • Mounting style: SMT-Chip
  • Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
  • Capacitance range: 1 pF ‒ 47 μF
  • Temperature Coefficient:
    ±30 ppm/°C; ±0.54 % for NP0
    ±15 % for X7R and X5R
  • Voltage range (UR): 6.3 ‒ 100 V(DC)
  • Operating temperature:
    -55 °C up to + 125 °C for NP0 and X7R
    -55 °C up to + 85 °C for X5R
  • Termination: Cu/Ni/Sn
  • Recommended soldering: Reflow soldering
  • Wave soldering (only valid for the thickness ≤1.00 mm) for NP0 and X7R

Applications

  • Temperature compensation (NP0)
  • Coupling
  • Decoupling
  • Bypass
  • Smoothing
  • Filtering
  • Resonant circuit

Happy with MLCC Downsizing? Check our menu.

Würth Elektronik offers a large portfolio of MLCC sizes up to 2220.

All Information here

Products

All
6.3 V(DC)
10 V(DC)
16 V(DC)
25 V(DC)
50 V(DC)
100 V(DC)
Order Code Data­sheet Simu­lation Downloads C Tol. C VR
(V (DC))
Operating Temperature Qmin. DF
(%)
RISO Ceramic Type H
(mm)
Technical Reference Design Kit Samples
885012007045
ALT EAG CAD CAD 1  pF ±0.5 50 0.6 NP008051R0D050DFCT10000 885070
885012007094
ALT EAG CAD CAD 1  pF ±0.25pF 100 -55 °C up to +125 °C 420 10  GΩ NP0 Class I 0.6 NP008051R0C100DFCT10000 885090
885012007099
ALT EAG CAD CAD 0.5  pF ±0.25pF 100 -55 °C up to +125 °C 410 10  GΩ NP0 Class I 0.6
885012007046
ALT EAG CAD LTS PSP CAD 1.5  pF ±0.5 50 0.6 NP008051R5D050DFCT10000 885070
885012007047
ALT EAG CAD LTS PSP CAD 2.2  pF ±0.5 50 0.6 NP008052R2D050DFCT10000 885070
885012007097
ALT EAG CAD CAD 1.5  pF ±0.25pF 100 -55 °C up to +125 °C 430 10  GΩ NP0 Class I 0.6 NP008051R5C100DFCT10000
885012007100
ALT EAG CAD CAD 2.2  pF ±0.25pF 100 -55 °C up to +125 °C 444 10  GΩ NP0 Class I 0.6 NP008052R2C100DFCT10000
885012007026
ALT EAG CAD LTS PSP CAD 3.3  pF ±0.5 25 0.6 NP008053R3D025DFCT10000
885012007048
ALT EAG CAD LTS PSP CAD 3.3  pF ±0.5 50 0.6 NP008053R3D050DFCT10000 885070
885012007095
ALT EAG CAD CAD 3.3  pF ±0.25pF 100 -55 °C up to +125 °C 466 10  GΩ NP0 Class I 0.6 NP008053R3C100DFCT10000 885090
885012007049
ALT EAG CAD LTS PSP CAD 4.7  pF ±0.5 50 0.6 NP008054R7D050DFCT10000 885070
885012007096
ALT EAG CAD CAD 4.7  pF ±0.25pF 100 -55 °C up to +125 °C 494 10  GΩ NP0 Class I 0.6 NP008054R7C100DFCT10000 885090
885012007101
ALT EAG CAD CAD 5  pF ±0.25pF 100 -55 °C up to +125 °C 500 10  GΩ NP0 Class I 0.6 NP008055R0C100DFCT10000
885012007027
ALT EAG CAD LTS PSP CAD 6.8  pF ±0.5 25 0.6 NP008056R8D025DFCT10000
885012007050
ALT EAG CAD LTS PSP CAD 6.8  pF ±0.5 50 0.6 NP008056R8D050DFCT10000 885070
885012007098
ALT EAG CAD CAD 8.2  pF ±0.5pF 100 -55 °C up to +125 °C 564 10  GΩ NP0 Class I 0.6 NP008058R2D100DFCT10000
885012007010
ALT EAG CAD LTS PSP CAD 10  pF ±5% 16 0.6 NP00805100J016DFCT10000
885012007028
ALT EAG CAD LTS PSP CAD 10  pF ±5% 25 0.6 NP00805100J025DFCT10000
885012007051
ALT EAG CAD LTS PSP CAD 10  pF ±5% 50 0.6 NP00805100J050DFCT10000 885070
885012007076
ALT EAG CAD LTS PSP CAD 10  pF ±5% 100 -55 °C up to +125 °C 600 10  GΩ NP0 Class I 0.6 NP00805100J100DFCT10000 885090
885012007001
ALT EAG CAD LTS PSP CAD 15  pF ±5% 10 0.6 NP00805150J010DFCT10000
885012007011
ALT EAG CAD LTS PSP CAD 15  pF ±5% 16 0.6 NP00805150J016DFCT10000
885012007029
ALT EAG CAD LTS PSP CAD 15  pF ±5% 25 0.6 NP00805150J025DFCT10000
885012007052
ALT EAG CAD LTS PSP CAD 15  pF ±5% 50 0.6 NP00805150J050DFCT10000 885070
885012007077
ALT EAG CAD LTS PSP CAD 15  pF ±5% 100 -55 °C up to +125 °C 700 10  GΩ NP0 Class I 0.6 NP00805150J100DFCT10000
885012007002
ALT EAG CAD LTS PSP CAD 22  pF ±5% 10 0.6 NP00805220J010DFCT10000
885012007012
ALT EAG CAD LTS PSP CAD 22  pF ±5% 16 0.6 NP00805220J016DFCT10000
885012007030
ALT EAG CAD LTS PSP CAD 22  pF ±5% 25 0.6 NP00805220J025DFCT10000
885012007053
ALT EAG CAD LTS PSP CAD 22  pF ±5% 50 0.6 NP00805220J050DFCT10000 885070
885012007003
ALT EAG CAD LTS PSP CAD 33  pF ±5% 10 0.6 NP00805330J010DFCT10000
885012007013
ALT EAG CAD LTS PSP CAD 33  pF ±5% 16 0.6 NP00805330J016DFCT10000
885012007031
ALT EAG CAD LTS PSP CAD 33  pF ±5% 25 0.6 NP00805330J025DFCT10000
885012007054
ALT EAG CAD LTS PSP CAD 33  pF ±5% 50 0.6 NP00805330J050DFCT10000 885070
885012007079
ALT EAG CAD LTS PSP CAD 33  pF ±5% 100 -55 °C up to +125 °C 1000 10  GΩ NP0 Class I 0.6 NP00805330J100DFCT10000 885090
885012007014
ALT EAG CAD LTS PSP CAD 47  pF ±5% 16 0.6 NP00805470J016DFCT10000
885012007032
ALT EAG CAD LTS PSP CAD 47  pF ±5% 25 0.6 NP00805470J025DFCT10000
885012007055
ALT EAG CAD LTS PSP CAD 47  pF ±5% 50 0.6 NP00805470J050DFCT10000 885070
885012007080
ALT EAG CAD LTS PSP CAD 47  pF ±5% 100 -55 °C up to +125 °C 1000 10  GΩ NP0 Class I 0.6 NP00805470J100DFCT10000 885090
885012007015
ALT EAG CAD LTS PSP CAD 68  pF ±5% 16 0.6 NP00805680J016DFCT10000
885012007033
ALT EAG CAD LTS PSP CAD 68  pF ±5% 25 0.6 NP00805680J025DFCT10000
885012007056
ALT EAG CAD LTS PSP CAD 68  pF ±5% 50 0.6 NP00805680J050DFCT10000 885070
885012007081
ALT EAG CAD LTS PSP CAD 68  pF ±5% 100 -55 °C up to +125 °C 1000 10  GΩ NP0 Class I 0.6 NP00805680J100DFCT10000 885090
885012007004
ALT EAG CAD LTS PSP CAD 100  pF ±5% 10 0.6 NP00805101J010DFCT10000
885012007016
ALT EAG CAD LTS PSP CAD 100  pF ±5% 16 0.6 NP00805101J016DFCT10000
885012007034
ALT EAG CAD LTS PSP CAD 100  pF ±5% 25 0.6 NP00805101J025DFCT10000
885012007057
ALT EAG CAD LTS PSP CAD 100  pF ±5% 50 0.6 NP00805101J050DFCT10000 885070
885012207004
ALT EAG CAD LTS PSP CAD 100  pF ±10% 10 5 X7R Class II 0.8 X7R0805101K010DFCT10000
885012207027
ALT EAG CAD LTS PSP CAD 100  pF ±10% 16 3.5 X7R Class II 0.8 X7R0805101K016DFCT10000
885012207054
ALT EAG CAD LTS PSP CAD 100  pF ±10% 25 3.5 X7R Class II 0.8 X7R0805101K025DFCT10000
885012207080
ALT EAG CAD LTS PSP CAD 100  pF ±10% 50 2.5 X7R Class II 0.8 X7R0805101K050DFCT10000 885070
885012007082
ALT EAG CAD LTS PSP CAD 100  pF ±5% 100 -55 °C up to +125 °C 1000 10  GΩ NP0 Class I 0.6 NP00805101J100DFCT10000 885090
885012207110
ALT EAG CAD LTS PSP CAD 100  pF ±10% 100 -55 °C up to +125 °C 2.5 10  GΩ X7R Class II 0.8 X7R0805101K100DFCT10000 885090
885012007005
ALT EAG CAD LTS PSP CAD 150  pF ±5% 10 0.6 NP00805151J010DFCT10000
885012007017
ALT EAG CAD LTS PSP CAD 150  pF ±5% 16 0.6 NP00805151J016DFCT10000
885012007035
ALT EAG CAD LTS PSP CAD 150  pF ±5% 25 0.6 NP00805151J025DFCT10000
885012007058
ALT EAG CAD LTS PSP CAD 150  pF ±5% 50 0.6 NP00805151J050DFCT10000 885070
885012207028
ALT EAG CAD LTS PSP CAD 150  pF ±10% 16 3.5 X7R Class II 0.8 X7R0805151K016DFCT10000
885012207055
ALT EAG CAD LTS PSP CAD 150  pF ±10% 25 3.5 X7R Class II 0.8 X7R0805151K025DFCT10000
885012207081
ALT EAG CAD LTS PSP CAD 150  pF ±10% 50 2.5 X7R Class II 0.8 X7R0805151K050DFCT10000 885070
885012007083
ALT EAG CAD LTS PSP CAD 150  pF ±5% 100 -55 °C up to +125 °C 1000 10  GΩ NP0 Class I 0.6 NP00805151J100DFCT10000 885090
885012207111
ALT EAG CAD LTS PSP CAD 150  pF ±10% 100 -55 °C up to +125 °C 2.5 10  GΩ X7R Class II 0.8 X7R0805151K100DFCT10000 885090
885012007018
ALT EAG CAD LTS PSP CAD 220  pF ±5% 16 0.6 NP00805221J016DFCT10000
885012007036
ALT EAG CAD LTS PSP CAD 220  pF ±5% 25 0.6 NP00805221J025DFCT10000
885012007059
ALT EAG CAD LTS PSP CAD 220  pF ±5% 50 0.6 NP00805221J050DFCT10000 885070
885012207005
ALT EAG CAD LTS PSP CAD 220  pF ±10% 10 5 X7R Class II 0.8 X7R0805221K010DFCT10000
885012207029
ALT EAG CAD LTS PSP CAD 220  pF ±10% 16 3.5 X7R Class II 0.8 X7R0805221K016DFCT10000
885012207056
ALT EAG CAD LTS PSP CAD 220  pF ±10% 25 3.5 X7R Class II 0.8 X7R0805221K025DFCT10000
885012207082
ALT EAG CAD LTS PSP CAD 220  pF ±10% 50 2.5 X7R Class II 0.8 X7R0805221K050DFCT10000 885070
885012007006
ALT EAG CAD LTS PSP CAD 330  pF ±5% 10 0.6 NP00805331J010DFCT10000
885012007019
ALT EAG CAD LTS PSP CAD 330  pF ±5% 16 0.6 NP00805331J016DFCT10000
885012007037
ALT EAG CAD LTS PSP CAD 330  pF ±5% 25 0.6 NP00805331J025DFCT10000 885070
885012007060
ALT EAG CAD LTS PSP CAD 330  pF ±5% 50 0.6 NP00805331J050DFCT10000 885070
885012207030
ALT EAG CAD LTS PSP CAD 330  pF ±10% 16 3.5 X7R Class II 0.8 X7R0805331K016DFCT10000
885012207057
ALT EAG CAD LTS PSP CAD 330  pF ±10% 25 3.5 X7R Class II 0.8 X7R0805331K025DFCT10000
885012207083
ALT EAG CAD LTS PSP CAD 330  pF ±10% 50 2.5 X7R Class II 0.8 X7R0805331K050DFCT10000 885070
885012007085
ALT EAG CAD LTS PSP CAD 330  pF ±5% 100 -55 °C up to +125 °C 1000 10  GΩ NP0 Class I 0.6 NP00805331J100DFCT10000 885090
885012207113
ALT EAG CAD LTS PSP CAD 330  pF ±10% 100 -55 °C up to +125 °C 2.5 10  GΩ X7R Class II 0.8 X7R0805331K100DFCT10000 885090
885012007007
ALT EAG CAD LTS PSP CAD 470  pF ±5% 10 NP0 Class I 0.8 NP00805471J010DFCT10000
885012007020
ALT EAG CAD LTS PSP CAD 470  pF ±5% 16 NP0 Class I 0.8 NP00805471J016DFCT10000
885012007038
ALT EAG CAD LTS PSP CAD 470  pF ±5% 25 NP0 Class I 0.8 NP00805471J025DFCT10000 885070
885012007061
ALT EAG CAD LTS PSP CAD 470  pF ±5% 50 NP0 Class I 0.8 NP00805471J050DFCT10000 885070
885012207006
ALT EAG CAD LTS PSP CAD 470  pF ±10% 10 5 X7R Class II 0.8 X7R0805471K010DFCT10000
885012207031
ALT EAG CAD LTS PSP CAD 470  pF ±10% 16 3.5 X7R Class II 0.8 X7R0805471K016DFCT10000
885012207058
ALT EAG CAD LTS PSP CAD 470  pF ±10% 25 3.5 X7R Class II 0.8 X7R0805471K025DFCT10000
885012207084
ALT EAG CAD LTS PSP CAD 470  pF ±10% 50 2.5 X7R Class II 0.8 X7R0805471K050DFCT10000 885070
885012007086
ALT EAG CAD LTS PSP CAD 470  pF ±5% 100 -55 °C up to +125 °C 1000 10  GΩ NP0 Class I 0.8 NP00805471J100DFCT10000 885090
885012207114