en

Cart

Your cart is empty.

WCAP-CSGP MLCCs 0603

General Purpose

Characteristics

  • General purpose product series
  • High performance ceramic
  • High electrical precision and stability ceramic especially for NP0
  • Minimal aging especially for NP0
  • Mounting style: SMT-Chip
  • Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
  • Capacitance range: 1 pF ‒ 10 µF
  • Temperature Coefficient:
    ±30 ppm/°C; ±0.54 % for NP0
    ±15 % for X7R and X5R
  • Voltage range (UR): 6.3 ‒ 100 V(DC)
  • Operating temperature:
    -55 °C up to + 125 °C for NP0 and X7R
    -55 °C up to + 85 °C for X5R
  • Termination: Cu/Ni/Sn
  • Recommended soldering: Reflow and wave soldering

Applications

  • Temperature compensation (NP0)
  • Coupling
  • Decoupling
  • Bypass
  • Smoothing
  • Filtering
  • Resonant circuit

Happy with MLCC Downsizing? Check our menu.

Würth Elektronik offers a large portfolio of MLCC sizes up to 2220.

All Information here

Products

All
6.3 V(DC)
10 V(DC)
16 V(DC)
25 V(DC)
50 V(DC)
100 V(DC)
Order Code Data­sheet Simu­lation Downloads C Tol. C VR
(V (DC))
Operating Temperature Qmin. DF
(%)
RISO Ceramic Type H
(mm)
Technical Reference Design Kit Demoboard Sample Bag Samples
885012006045
ALT EAG CAD CAD 1  pF ±0.5 50 NP0 Class I 0.8 NP006031R0D050DFCT10000 885060
885012006086
ALT EAG CAD CAD 0.5  pF ±0.25pF 100 -55 °C up to +125 °C 410 10  GΩ NP0 Class I 0.8 NP006030R5C100DFCT10000
885012006087
ALT EAG CAD CAD 1  pF ±0.25pF 100 -55 °C up to +125 °C 420 10  GΩ NP0 Class I 0.8 NP006031R0C100DFCT10000 885090
885012006046
ALT EAG CAD CAD 1.5  pF ±0.5 50 NP0 Class I 0.8 NP006031R5D050DFCT10000 885060
885012006047
ALT EAG CAD CAD 2.2  pF ±0.5 50 NP0 Class I 0.8 NP006032R2D050DFCT10000 885060
885012006088
ALT EAG CAD CAD 1.5  pF ±0.25pF 100 -55 °C up to +125 °C 430 10  GΩ NP0 Class I 0.8 NP006031R5C100DFCT10000
885012006089
ALT EAG CAD CAD 2.2  pF ±0.25pF 100 -55 °C up to +125 °C 444 10  GΩ NP0 Class I 0.8 NP006032R2C100DFCT10000 885090
885012006048
ALT EAG CAD LTS PSP CAD 3.3  pF ±0.5 50 NP0 Class I 0.8 NP006033R3D050DFCT10000 885060
885012006090
ALT EAG CAD CAD 3.3  pF ±0.25pF 100 -55 °C up to +125 °C 466 10  GΩ NP0 Class I 0.8 NP006033R3C100DFCT10000 885090
885012006001
ALT EAG CAD LTS PSP CAD 4.7  pF ±0.5 10 NP0 Class I 0.8 NP006034R7D010DFCT10000
885012006030
ALT EAG CAD LTS PSP CAD 4.7  pF ±0.5 25 NP0 Class I 0.8 NP006034R7D025DFCT10000
885012006049
ALT EAG CAD LTS PSP CAD 4.7  pF ±0.5 50 NP0 Class I 0.8 NP006034R7D050DFCT10000 885060
885012006091
ALT EAG CAD CAD 4.7  pF ±0.25pF 100 -55 °C up to +125 °C 494 10  GΩ NP0 Class I 0.8 NP006034R7C100DFCT10000 885090
885012006092
ALT EAG CAD CAD 5.6  pF ±0.5pF 100 -55 °C up to +125 °C 512 10  GΩ NP0 Class I 0.8 NP006035R6D100DFCT10000 885090
885012006031
ALT EAG CAD LTS PSP CAD 6.8  pF ±0.5 25 NP0 Class I 0.8 NP006036R8D025DFCT10000
885012006050
ALT EAG CAD LTS PSP CAD 6.8  pF ±0.5 50 NP0 Class I 0.8 NP006036R8D050DFCT10000 885060
885012006093
ALT EAG CAD CAD 8.2  pF ±0.5pF 100 -55 °C up to +125 °C 564 10  GΩ NP0 Class I 0.8 NP006038R2D100DFCT10000 885090
885012006002
ALT EAG CAD LTS PSP CAD 10  pF ±5% 10 NP0 Class I 0.8 NP00603100J010DFCT10000
885012006017
ALT EAG CAD LTS PSP CAD 10  pF ±5% 16 NP0 Class I 0.8 NP00603100J016DFCT10000
885012006032
ALT EAG CAD LTS PSP CAD 10  pF ±5% 25 NP0 Class I 0.8 NP00603100J025DFCT10000
885012006051
ALT EAG CAD LTS PSP CAD 10  pF ±5% 50 NP0 Class I 0.8 NP00603100J050DFCT10000 885060
885012006073
ALT EAG CAD LTS PSP CAD 10  pF ±5% 100 -55 °C up to +125 °C 600 10  GΩ NP0 Class I 0.8 NP00603100J100DFCT10000 885090
885012006003
ALT EAG CAD LTS PSP CAD 15  pF ±5% 10 NP0 Class I 0.8 NP00603150J010DFCT10000
885012006018
ALT EAG CAD LTS PSP CAD 15  pF ±5% 16 NP0 Class I 0.8 NP00603150J016DFCT10000
885012006033
ALT EAG CAD LTS PSP CAD 15  pF ±5% 25 NP0 Class I 0.8 NP00603150J025DFCT10000
885012006052
ALT EAG CAD LTS PSP CAD 15  pF ±5% 50 NP0 Class I 0.8 NP00603150J050DFCT10000 885060
885012006074
ALT EAG CAD LTS PSP CAD 15  pF ±5% 100 -55 °C up to +125 °C 700 10  GΩ NP0 Class I 0.8 NP00603150J100DFCT10000
885012006004
ALT EAG CAD LTS PSP CAD 22  pF ±5% 10 NP0 Class I 0.8 NP00603220J010DFCT10000
885012006019
ALT EAG CAD LTS PSP CAD 22  pF ±5% 16 NP0 Class I 0.8 NP00603220J016DFCT10000
885012006034
ALT EAG CAD LTS PSP CAD 22  pF ±5% 25 NP0 Class I 0.8 NP00603220J025DFCT10000 885060
885012006053
ALT EAG CAD LTS PSP CAD 22  pF ±5% 50 NP0 Class I 0.8 NP00603220J050DFCT10000 885060
885012006005
ALT EAG CAD LTS PSP CAD 33  pF ±5% 10 NP0 Class I 0.8 NP00603330J010DFCT10000
885012006020
ALT EAG CAD LTS PSP CAD 33  pF ±5% 16 NP0 Class I 0.8 NP00603330J016DFCT10000
885012006035
ALT EAG CAD LTS PSP CAD 33  pF ±5% 25 NP0 Class I 0.8 NP00603330J025DFCT10000 885060
885012006054
ALT EAG CAD LTS PSP CAD 33  pF ±5% 50 NP0 Class I 0.8 NP00603330J050DFCT10000 885060
885012006076
ALT EAG CAD LTS PSP CAD 33  pF ±5% 100 -55 °C up to +125 °C 1000 10  GΩ NP0 Class I 0.8 NP00603330J100DFCT10000 885090
885012006006
ALT EAG CAD LTS PSP CAD 47  pF ±5% 10 NP0 Class I 0.8 NP00603470J010DFCT10000
885012006021
ALT EAG CAD LTS PSP CAD 47  pF ±5% 16 NP0 Class I 0.8 NP00603470J016DFCT10000
885012006036
ALT EAG CAD LTS PSP CAD 47  pF ±5% 25 NP0 Class I 0.8 NP00603470J025DFCT10000 885060
885012006055
ALT EAG CAD LTS PSP CAD 47  pF ±5% 50 NP0 Class I 0.8 NP00603470J050DFCT10000 885060
885012006077
ALT EAG CAD LTS PSP CAD 47  pF ±5% 100 -55 °C up to +125 °C 1000 10  GΩ NP0 Class I 0.8 NP00603470J100DFCT10000 885090
885012006007
ALT EAG CAD LTS PSP CAD 68  pF ±5% 10 NP0 Class I 0.8 NP00603680J010DFCT10000
885012006022
ALT EAG CAD LTS PSP CAD 68  pF ±5% 16 NP0 Class I 0.8 NP00603680J016DFCT10000
885012006037
ALT EAG CAD LTS PSP CAD 68  pF ±5% 25 NP0 Class I 0.8 NP00603680J025DFCT10000 885060
885012006056
ALT EAG CAD LTS PSP CAD 68  pF ±5% 50 NP0 Class I 0.8 NP00603680J050DFCT10000 885060
885012006078
ALT EAG CAD LTS PSP CAD 68  pF ±5% 100 -55 °C up to +125 °C 1000 10  GΩ NP0 Class I 0.8 NP00603680J100DFCT10000 885090
885012006008
ALT EAG CAD LTS PSP CAD 100  pF ±5% 10 NP0 Class I 0.8 NP00603101J010DFCT10000
885012006023
ALT EAG CAD LTS PSP CAD 100  pF ±5% 16 NP0 Class I 0.8 NP00603101J016DFCT10000
885012006038
ALT EAG CAD LTS PSP CAD 100  pF ±5% 25 NP0 Class I 0.8 NP00603101J025DFCT10000 885060
885012006057
ALT EAG CAD LTS PSP CAD 100  pF ±5% 50 NP0 Class I 0.8 NP00603101J050DFCT10000 885060
885012206003
ALT EAG CAD LTS PSP CAD 100  pF ±10% 10 5 X7R Class II 0.8 X7R0603101K010DFCT10000
885012206028
ALT EAG CAD LTS PSP CAD 100  pF ±10% 16 3.5 X7R Class II 0.8 X7R0603101K016DFCT10000
885012206053
ALT EAG CAD LTS PSP CAD 100  pF ±10% 25 3.5 X7R Class II 0.8 X7R0603101K025DFCT10000
885012206077
ALT EAG CAD LTS PSP CAD 100  pF ±10% 50 2.5 X7R Class II 0.8 X7R0603101K050DFCT10000 885060
885012006079
ALT EAG CAD LTS PSP CAD 100  pF ±5% 100 -55 °C up to +125 °C 1000 10  GΩ NP0 Class I 0.8 NP00603101J100DFCT10000 885090
885012206102
ALT EAG CAD LTS PSP CAD 100  pF ±10% 100 -55 °C up to +125 °C 2.5 10  GΩ X7R Class II 0.8 X7R0603101K100DFCT10000 885090
885012006009
ALT EAG CAD LTS PSP CAD 150  pF ±5% 10 NP0 Class I 0.8 NP00603151J010DFCT10000
885012006024
ALT EAG CAD LTS PSP CAD 150  pF ±5% 16 NP0 Class I 0.8 NP00603151J016DFCT10000
885012006039
ALT EAG CAD LTS PSP CAD 150  pF ±5% 25 NP0 Class I 0.8 NP00603151J025DFCT10000 885060
885012006058
ALT EAG CAD LTS PSP CAD 150  pF ±5% 50 NP0 Class I 0.8 NP00603151J050DFCT10000 885060
885012206029
ALT EAG CAD LTS PSP CAD 150  pF ±10% 16 3.5 X7R Class II 0.8 X7R0603151K016DFCT10000
885012206054
ALT EAG CAD LTS PSP CAD 150  pF ±10% 25 3.5 X7R Class II 0.8 X7R0603151K025DFCT10000
885012206078
ALT EAG CAD LTS PSP CAD 150  pF ±10% 50 2.5 X7R Class II 0.8 X7R0603151K050DFCT10000 885060
885012006080
ALT EAG CAD LTS PSP CAD 150  pF ±5% 100 -55 °C up to +125 °C 1000 10  GΩ NP0 Class I 0.8 NP00603151J100DFCT10000 885090
885012206103
ALT EAG CAD LTS PSP CAD 150  pF ±10% 100 -55 °C up to +125 °C 2.5 10  GΩ X7R Class II 0.8 X7R0603151K100DFCT10000 885090
885012006010
ALT EAG CAD LTS PSP CAD 220  pF ±5% 10 NP0 Class I 0.8 NP00603221J010DFCT10000
885012006025
ALT EAG CAD LTS PSP CAD 220  pF ±5% 16 NP0 Class I 0.8 NP00603221J016DFCT10000
885012006040
ALT EAG CAD LTS PSP CAD 220  pF ±5% 25 NP0 Class I 0.8 NP00603221J025DFCT10000 885060
885012006059
ALT EAG CAD LTS PSP CAD 220  pF ±5% 50 NP0 Class I 0.8 NP00603221J050DFCT10000 885060
885012206004
ALT EAG CAD LTS PSP CAD 220  pF ±10% 10 5 X7R Class II 0.8 X7R0603332K010DFCT10000
885012206030
ALT EAG CAD LTS PSP CAD 220  pF ±10% 16 3.5 X7R Class II 0.8 X7R0603221K016DFCT10000
885012206055
ALT EAG CAD LTS PSP CAD 220  pF ±10% 25 3.5 X7R Class II 0.8 X7R0603221K025DFCT10000
885012206079
ALT EAG CAD LTS PSP CAD 220  pF ±10% 50 2.5 X7R Class II 0.8 X7R0603221K050DFCT10000 885060
885012006011
ALT EAG CAD LTS PSP CAD 330  pF ±5% 10 NP0 Class I 0.8 NP00603331J010DFCT10000
885012006026
ALT EAG CAD LTS PSP CAD 330  pF ±5% 16 NP0 Class I 0.8 NP00603331J016DFCT10000
885012006041
ALT EAG CAD LTS PSP CAD 330  pF ±5% 25 NP0 Class I 0.8 NP00603331J025DFCT10000 885060
885012006060
ALT EAG CAD LTS PSP CAD 330  pF ±5% 50 NP0 Class I 0.8 NP00603331J050DFCT10000 885060
885012206005
ALT EAG CAD LTS PSP CAD 330  pF ±10% 10 5 X7R Class II 0.8 X7R0603331K010DFCT10000
885012206031
ALT EAG CAD LTS PSP CAD 330  pF ±10% 16 3.5 X7R Class II 0.8 X7R0603331K016DFCT10000
885012206056
ALT EAG CAD LTS PSP CAD 330  pF ±10% 25 3.5 X7R Class II 0.8 X7R0603331K025DFCT10000
885012206080
ALT EAG CAD LTS PSP CAD 330  pF ±10% 50 2.5 X7R Class II 0.8 X7R0603331K050DFCT10000 885060
885012006082
ALT EAG CAD LTS PSP CAD