en

Cart

Your cart is empty.

WCAP-CSGP MLCCs 0402

General Purpose

Characteristics

  • General purpose product series
  • High performance ceramic
  • High electrical precision and stability ceramic especially for NP0
  • Minimal aging especially for NP0
  • Mounting style: SMT-Chip
  • Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
  • Capacitance range: 1 pF ‒ 10 µF
  • Temperature Coefficient:
    ±30 ppm/°C; ±0.54 % for NP0
    ±15 % for X5R and X7R
  • Voltage range (UR): 6.3 ‒ 100 V(DC)
  • Operating temperature:
    -55 °C up to + 125 °C for NP0 and X7R
    -55 °C up to + 85 °C for X5R
  • Termination: Cu/Ni/Sn
  • Recommended soldering: Reflow soldering

Applications

  • Temperature compensation (NP0)
  • Coupling
  • Decoupling
  • Bypass
  • Smoothing
  • Filtering
  • Resonant circuit

Happy with MLCC Downsizing? Check our menu.

Würth Elektronik offers a large portfolio of MLCC sizes up to 2220.

All Information here

Products

All
6.3 V(DC)
10 V(DC)
16 V(DC)
25 V(DC)
50 V(DC)
100 V(DC)
Order Code SPEC Simu­lation Downloads C Tol. C VR
(V (DC))
Qmin. DF
(%)
RISO Ceramic Type Operating Temperature H
(mm)
Technical Reference Design Kit Samples
885012005001
ALT EAG CAD CAD 1  pF ±0.5pF 10 420 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004021R0D010DFCT10000
885012005019
ALT EAG CAD CAD 1  pF ±0.5pF 16 420 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004021R0D016DFCT10000
885012005034
ALT EAG CAD CAD 1  pF ±0.5 25 NP0 Class I 0.5 NP004021R0D025DFCT10000 885050
885012005049
ALT EAG CAD LTS PSP CAD 1  pF ±0.5 50 NP0 Class I 0.5 NP004021R0D050DFCT10000 885050
885012005002
ALT EAG CAD CAD 1.5  pF ±0.5pF 10 430 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004021R5D010DFCT10000
885012005003
ALT EAG CAD CAD 2.2  pF ±0.5 10 444 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004022R2D010DFCT10000
885012005020
ALT EAG CAD CAD 1.5  pF ±0.5pF 16 430 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004021R5D016DFCT10000
885012005021
ALT EAG CAD LTS PSP CAD 2.2  pF ±0.5pF 16 444 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004022R2D016DFCT10000
885012005035
ALT EAG CAD CAD 1.5  pF ±0.5 25 NP0 Class I 0.5 NP004021R5D025DFCT10000 885050
885012005036
ALT EAG CAD CAD 2.2  pF ±0.5 25 NP0 Class I 0.5 NP004022R2D025DFCT10000 885050
885012005050
ALT EAG CAD LTS PSP CAD 1.5  pF ±0.5 50 NP0 Class I 0.5 NP004021R5D050DFCT10000 885050
885012005051
ALT EAG CAD LTS PSP CAD 2.2  pF ±0.5 50 NP0 Class I 0.5 NP004022R2D050DFCT10000 885050
885012005083
ALT EAG CAD CAD 2.2  pF ±0.25 100 444 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004022R2C100DFCT10000
885012005004
ALT EAG CAD CAD 3.3  pF ±0.5pF 10 466 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004023R3D010DFCT10000
885012005022
ALT EAG CAD LTS PSP CAD 3.3  pF ±0.5pF 16 466 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004023R3D016DFCT10000
885012005037
ALT EAG CAD CAD 3.3  pF ±0.5 25 NP0 Class I 0.5 NP004023R3D025DFCT10000 885050
885012005052
ALT EAG CAD LTS PSP CAD 3.3  pF ±0.5 50 NP0 Class I 0.5 NP004023R3D050DFCT10000 885050
885012005005
ALT EAG CAD CAD 4.7  pF ±0.5pF 10 494 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004024R7D010DFCT10000
885012005023
ALT EAG CAD LTS PSP CAD 4.7  pF ±0.5pF 16 494 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004024R7D016DFCT10000
885012005038
ALT EAG CAD CAD 4.7  pF ±0.5 25 NP0 Class I 0.5 NP004024R7D025DFCT10000 885050
885012005053
ALT EAG CAD LTS PSP CAD 4.7  pF ±0.5 50 NP0 Class I 0.5 NP004024R7D050DFCT10000 885050
885012005084
ALT EAG CAD CAD 4.7  pF ±0.25pF 100 494 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004024R7C100DFCT10000
885012005006
ALT EAG CAD CAD 6.8  pF ±0.5pF 10 546 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004026R8D010DFCT10000
885012005024
ALT EAG CAD LTS PSP CAD 6.8  pF ±0.5pF 16 536 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004026R8D016DFCT10000
885012005039
ALT EAG CAD CAD 6.8  pF ±0.5 25 NP0 Class I 0.5 NP004026R8D025DFCT10000 885050
885012005054
ALT EAG CAD LTS PSP CAD 6.8  pF ±0.5 50 NP0 Class I 0.5 NP004026R8D050DFCT10000 885050
885012005085
ALT EAG CAD LTS PSP CAD 8.2  pF ±0.5pF 100 564 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004028R2D100DFCT10000
885012005007
ALT EAG CAD LTS PSP CAD 10  pF ±5% 10 600 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402100J010DFCT10000
885012005025
ALT EAG CAD LTS PSP CAD 10  pF ±5% 16 600 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402100J016DFCT10000
885012005040
ALT EAG CAD LTS PSP CAD 10  pF ±5% 25 NP0 Class I 0.5 NP00402100J025DFCT10000 885050
885012005055
ALT EAG CAD LTS PSP CAD 10  pF ±5% 50 NP0 Class I 0.5 NP00402100J050DFCT10000 885050
885012005074
ALT EAG CAD LTS PSP CAD 10  pF ±5% 100 600 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402100J100DFCT10000
885012005008
ALT EAG CAD LTS PSP CAD 15  pF ±5% 10 700 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402150J010DFCT10000
885012005026
ALT EAG CAD LTS PSP CAD 15  pF ±5% 16 700 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402150J016DFCT10000
885012005041
ALT EAG CAD LTS PSP CAD 15  pF ±5% 25 NP0 Class I 0.5 NP00402150J025DFCT10000 885050
885012005056
ALT EAG CAD LTS PSP CAD 15  pF ±5% 50 NP0 Class I 0.5 NP00402150J050DFCT10000 885050
885012005009
ALT EAG CAD LTS PSP CAD 22  pF ±5% 10 840 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402220J010DFCT10000
885012005027
ALT EAG CAD LTS PSP CAD 22  pF ±5% 16 840 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402220J016DFCT10000
885012005042
ALT EAG CAD LTS PSP CAD 22  pF ±5% 25 NP0 Class I 0.5 NP00402220J025DFCT10000 885050
885012005057
ALT EAG CAD LTS PSP CAD 22  pF ±5% 50 NP0 Class I 0.5 NP00402220J050DFCT10000 885050
885012005010
ALT EAG CAD LTS PSP CAD 33  pF ±5% 10 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402330J010DFCT10000
885012005028
ALT EAG CAD LTS PSP CAD 33  pF ±5% 16 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402330J016DFCT10000
885012005043
ALT EAG CAD LTS PSP CAD 33  pF ±5% 25 NP0 Class I 0.5 NP00402330J025DFCT10000 885050
885012005058
ALT EAG CAD LTS PSP CAD 33  pF ±5% 50 NP0 Class I 0.5 NP00402330J050DFCT10000 885050
885012005077
ALT EAG CAD LTS PSP CAD 33  pF ±5% 100 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402330J100DFCT10000
885012005011
ALT EAG CAD LTS PSP CAD 47  pF ±5% 10 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402470J010DFCT10000
885012005029
ALT EAG CAD LTS PSP CAD 47  pF ±5% 16 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402470J016DFCT10000
885012005044
ALT EAG CAD LTS PSP CAD 47  pF ±5% 25 NP0 Class I 0.5 NP00402470J025DFCT10000 885050
885012005059
ALT EAG CAD LTS PSP CAD 47  pF ±5% 50 NP0 Class I 0.5 NP00402470J050DFCT10000 885050
885012005078
ALT EAG CAD LTS PSP CAD 47  pF ±5% 100 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402470J100DFCT10000
885012005012
ALT EAG CAD LTS PSP CAD 68  pF ±5% 10 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402680J010DFCT10000
885012005030
ALT EAG CAD LTS PSP CAD 68  pF ±5% 16 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402680J016DFCT10000
885012005045
ALT EAG CAD LTS PSP CAD 68  pF ±5% 25 NP0 Class I 0.5 NP00402680J025DFCT10000 885050
885012005060
ALT EAG CAD LTS PSP CAD 68  pF ±5% 50 NP0 Class I 0.5 NP00402680J050DFCT10000 885050
885012005079
ALT EAG CAD LTS PSP CAD 68  pF ±5% 100 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402680J100DFCT10000
885012005013
ALT EAG CAD LTS PSP CAD 100  pF ±5% 10 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402101J010DFCT10000
885012005031
ALT EAG CAD LTS PSP CAD 100  pF ±5% 16 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402101J016DFCT10000
885012005046
ALT EAG CAD LTS PSP CAD 100  pF ±5% 25 NP0 Class I 0.5 NP00402101J025DFCT10000 885050
885012005061
ALT EAG CAD LTS PSP CAD 100  pF ±5% 50 NP0 Class I 0.5 NP00402101J050DFCT10000 885050
885012205001
ALT EAG CAD LTS PSP CAD 100  pF ±10% 10 5 10  GΩ X7R Class II -55 °C up to +125 °C 0.5 X7R0402101K010DFCT10000
885012205019
ALT EAG CAD LTS PSP CAD 100  pF ±10% 16 3.5 X7R Class II 0.5 X7R0402101K016DFCT10000
885012205038
ALT EAG CAD LTS PSP CAD 100  pF ±10% 25 3.5 X7R Class II 0.5 X7R0402101K025DFCT10000 885050
885012205055
ALT EAG CAD LTS PSP CAD 100  pF ±10% 50 2.5 X7R Class II 0.5 X7R0402101K050DFCT10000 885050
885012005080
ALT EAG CAD LTS PSP CAD 100  pF ±5% 100 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402101J100DFCT10000
885012005014
ALT EAG CAD LTS PSP CAD 150  pF ±5% 10 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402151J010DFCT10000
885012005032
ALT EAG CAD LTS PSP CAD 150  pF ±5% 16 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402151J016DFCT10000
885012005047
ALT EAG CAD LTS PSP CAD 150  pF ±5% 25 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402151J025DFCT10000 885050
885012005062
ALT EAG CAD LTS PSP CAD 150  pF ±5% 50 NP0 Class I 0.5 NP00402151J050DFCT10000 885050
885012205020
ALT EAG CAD LTS PSP CAD 150  pF ±10% 16 3.5 X7R Class II 0.5 X7R0402151K016DFCT10000
885012205039
ALT EAG CAD LTS PSP CAD 150  pF ±10% 25 3.5 X7R Class II 0.5 X7R0402151K025DFCT10000 885050
885012205056
ALT EAG CAD LTS PSP CAD 150  pF ±10% 50 2.5 X7R Class II 0.5 X7R0402151K050DFCT10000 885050
885012005015
ALT EAG CAD LTS PSP CAD 220  pF ±5% 10 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402221J010DFCT10000
885012005033
ALT EAG CAD LTS PSP CAD 220  pF ±5% 16 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402221J016DFCT10000
885012005048
ALT EAG CAD LTS PSP CAD 220  pF ±5% 25 NP0 Class I 0.5 NP00402221J025DFCT10000 885050
885012005063
ALT EAG CAD LTS PSP CAD 220  pF ±5% 50 NP0 Class I 0.5 NP00402221J050DFCT10000 885050
885012205002
ALT EAG CAD LTS PSP CAD 220  pF ±10% 10 5 10  GΩ X7R Class II -55 °C up to +125 °C 0.5 X7R0402221K010DFCT10000
885012205021
ALT EAG CAD LTS PSP CAD 220  pF ±10% 16 3.5 X7R Class II 0.5 X7R0402221K016DFCT10000
885012205040
ALT EAG CAD LTS PSP CAD 220  pF ±10% 25 3.5 X7R Class II 0.5 X7R0402221K025DFCT10000 885050
885012205057
ALT EAG CAD LTS PSP CAD 220  pF ±10% 50 2.5 X7R Class II 0.5 X7R0402221K050DFCT10000 885050
885012005016
ALT EAG CAD LTS PSP CAD 330  pF ±5% 10 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402331J010DFCT10000
885012205003
ALT EAG CAD LTS PSP CAD 330  pF ±10% 10 5 10  GΩ X7R Class II -55 °C up to +125 °C 0.5 X7R0402331K010DFCT10000
885012205022
ALT EAG CAD LTS PSP CAD 330  pF ±10% 16 3.5 X7R Class II 0.5 X7R0402331K016DFCT10000
885012205041
ALT EAG CAD LTS PSP CAD 330  pF ±10% 25 3.5 X7R Class II 0.5 X7R0402331K025DFCT10000 885050
885012205058
ALT EAG CAD LTS PSP CAD 330  pF ±10% 50 2.5 X7R Class II 0.5 X7R0402331K050DFCT10000 885050
885012005017
ALT EAG CAD LTS PSP CAD 470  pF ±5% 10 1000 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP00402471J010DFCT10000 885050
885012205004
ALT EAG CAD LTS PSP CAD 470  pF ±10% 10 5 10  GΩ X7R Class II -55 °C up to +125 °C 0.5 X7R0402471K010DFCT10000
885012205023
ALT EAG CAD LTS PSP CAD 470  pF ±10% 16 3.5 X7R Class II