General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C |
Material | PA66 |
Color | Black; Red |
Flammability Rating | UL94 V-0 |
Packaging Properties | |
---|---|
Packaging | Bulk |
General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C |
Material | PA66 |
Color | Black; Red |
Flammability Rating | UL94 V-0 |
Packaging Properties | |
---|---|
Packaging | Bulk |