OverviewAll product unitsProduct unitWireless Connectivity & SensorsProduct groupRadio ModulesProduct familyUSB radio sticksProduct seriesUSB radio sticks

USB radio sticks

Metering

USB radio sticks

Characteristics

  • Our metering USB radio sticks combine the metering modules with a USB-UART converter IC. So you can communicate directly with the metering module via a virtual COM port and with a PC with USB connection.
  • Wireless M-BUS (EN13757)
  • Open metering system (OMS) compatible

Mimas-I USB radio stick

  • N Mode, Submode a-f
  • External SMA antenna connector
  • Up to 25 mW / 14 dBm TX power

Metis-I USB radio stick

  • S, T and C mode
  • Integrated antenna

Metis-II USB radio stick

  • S, T and C mode
  • External SMA antenna connector
  • Up to 25 mW / 14 dBm TX power

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

Order Code Data­sheet Simu­lation Man­ual DownloadsFrequency Range
(MHz)
DescriptionLine of Sight Range Bluetooth®
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Radio ModuleAntenna Offer
2607046213001SPEC
PDF5 files 169.40625 MHz - 169.46875 Mimas-I USB radio stick 3000 14 -115 4.8 74 23.65 122607011113000
2605056083001SPEC
PDF4 files 868.3 MHz - 869.525 Metis-I USB radio stick 100 11 -93 100 67.75 23.65 122605041183000
Hyperion-I
Hyperion-II
2607056283001SPEC
PDF4 files 868.3 MHz - 869.525 Metis-II USB radio stick 800 14 -106 100 74 23.65 122607021183000
Hyperion-I
Hyperion-II
Order Code Data­sheet Simu­lation
2607046213001SPEC
2605056083001SPEC
2607056283001SPEC
Offer
Order Code Data­sheet Simu­lation Man­ual DownloadsFrequency Range
(MHz)
DescriptionLine of Sight Range Bluetooth®
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Radio ModuleAntenna Offer