en

Cart

Your cart is empty.

EE Style Bobbins

Characteristics

  • Through-Hole
  • Core Direction: Horizontal and Vertical
  • Functional and Reinforced Inulation
  • Extended Rail

Applications

  • Offline
  • Lighting
  • Metering
  • DC/DC Converter
  • Industrial Controls
  • White Goods
  • Telecom
  • Charging
  • Stand-by Power

Products

All
EE13/6/6
EE13/7/4
EE13/7/6
EE16/7/5
EE16/8/5 (EF16)
EE20/10/6 (EF20)
EE25/13/7 (EF25)
EE25/13/11
Order Code Data­sheet Downloads Type of Insulation Number of Terminals Extended Rail Built-in Shelves Core Direction Ae
(mm²)
Le
(mm)
Ve
(mm³)
Winding Width
(mm)
Winding Build
(mm)
Winding Perimeter
(mm)
DC-DC Power Level @ 100 kHz
(W)
Offline Power Level @ 100 kHz
(W)
L
(mm)
W
(mm)
H
(mm)
Core Order Code (Power) Samples
070-2860
STE IGS WRL Functional 10 No No Vertical 17 30.3 515 7.44 2.49 22.66 17 14.73 14.73 15.24 150-1994
070-4849
STE IGS WRL Functional 8 No No Horizontal 12.4 29.6 367 7.49 1.78 20.4 10 14.7 16.76 12.7 150-2300
070-5420
STE IGS WRL Functional 8 No No Horizontal 20.1 37.6 756 10.11 2.39 24.41 24 17.96 20.3 14.3 150-2182
070-5080
STE IGS WRL Functional 8 No No Vertical 78.4 57.8 4532 15.88 4.22 43.18 127 26 23.5 29.5 150-1680
070-6076
STE IGS WRL Functional/Reinforced 10 Yes No Vertical 18.4 35.5 653 8.2 2.92 25.25 23 12 18.5 16.5 18.8 150-2115
070-6544
STE IGS WRL Functional 10 No No Horizontal 32 46 1472 12.5 3.15 30.4 50 23 22 17.53 150-1945
070-7123
STE IGS WRL Functional 10 No No Vertical 32 46 1472 12.5 3 30.23 47 22.25 14.4 23.24 150-1945
070-6473
STE IGS WRL Functional/Reinforced 10 No No Horizontal 51.4 57.8 2971 15.6 3.99 36.27 97 47 27.94 29.21 21.59 150-2039
070-7019
STE IGS WRL Functional/Reinforced 10 No No Vertical 51.4 57.8 2971 16.1 4.01 36.8 101 51 27.95 20.32 28.58 150-2039
070-5280
STE IGS WRL Reinforced 9 Yes No Horizontal 20.1 37.6 756 9.5 2.34 25.4 22 13 20.32 24.38 16 150-2182
070-6725
STE IGS WRL Reinforced 14 Yes No Horizontal 51.4 57.8 2971 15.6 4.01 37.21 98 73 27.05 32.25 22.86 150-2039
070-6372
STE IGS WRL Reinforced 10 Yes No Vertical 32 46 1472 12.5 3.15 30.23 50 34 22.7 14.6 25.3 150-1945
070-6507
STE IGS WRL Reinforced 9 Yes No Horizontal 17 30.3 515 7.29 2.31 24.03 16 7 14.2 20.45 14.6 150-1994
070-6825
STE IGS WRL Reinforced 8 Yes No Horizontal 21.4 30.6 657 7.49 1.85 24.61 14 6 15 15.75 18.5 150-3045
070-7101
STE IGS WRL Reinforced 10 Yes No Horizontal 18.4 35.5 653 8 2.54 24 19 10 17.5 20 14 150-2115
070-7080
STE IGS WRL Reinforced 14 Yes No Horizontal 32 46 1472 11 3.1 31.39 43 27 22.2 25 16 150-1945
070-6910
IGS Reinforced 9 Yes No Horizontal 12.4 29.6 367 7.49 1.8 20.4 10 5 13.72 20.45 10.16 150-2300
Order Code Data­sheet
070-2860
070-4849
070-5420
070-5080
070-6076
070-6544
070-7123
070-6473
070-7019
070-5280
070-6725
070-6372
070-6507
070-6825
070-7101
070-7080
070-6910
Samples
Order Code Data­sheet Downloads Type of Insulation Number of Terminals Extended Rail Built-in Shelves Core Direction Ae
(mm²)
Le
(mm)
Ve
(mm³)
Winding Width
(mm)
Winding Build
(mm)
Winding Perimeter
(mm)
DC-DC Power Level @ 100 kHz
(W)
Offline Power Level @ 100 kHz
(W)
L
(mm)
W
(mm)
H
(mm)
Core Order Code (Power) Samples