General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Pitch | 5 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Spring Material | Stainless Steel |
Pin Material | Brass |
Pin Plating | Tin over Nickel |
Electrical Properties | |
---|---|
IR cULus | 15 A |
Working Voltage [cULus] | 300 V |
Withstanding Voltage [cULus] | 1600 V |
Contact Resistance [cULus] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 9 up to 10 (mm) |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 28 to 12 (AWG) |
Solid Wire Section (Metric) | 0.2 to 2.5 (mm²) |
Stranded Wire Section (AWG) | 28 to 12 (AWG) |
Stranded Wire Section (Metric) | 0.2 to 2.5 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|---|---|---|---|---|---|---|---|---|
691408720002B | SPEC | 6 files | 2 | Screwless Push In | PCB | Yes | 45° Cable Entry | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | |
691408720003B | SPEC | 6 files | 3 | Screwless Push In | PCB | Yes | 45° Cable Entry | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | |
691408720004B | SPEC | 6 files | 4 | Screwless Push In | PCB | Yes | 45° Cable Entry | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | |
691408720005B | SPEC | 6 files | 5 | Screwless Push In | PCB | Yes | 45° Cable Entry | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | |
691408720006B | SPEC | 6 files | 6 | Screwless Push In | PCB | Yes | 45° Cable Entry | 28 to 12 (AWG) 0.2 to 2.5 (mm²) |
Order Code | Datasheet |
---|---|
691408720002B | SPEC |
691408720003B | SPEC |
691408720004B | SPEC |
691408720005B | SPEC |
691408720006B | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|