General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 7.62 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Brass |
Contact Plating | Tin |
Electrical Properties | |
---|---|
IR | 20 A |
IR cULus | 20 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
691318400002 | SPEC | 6 files | 2 | Pluggable | PCB | No | Vertical | 691002 | |
691318400003 | SPEC | 6 files | 3 | Pluggable | PCB | No | Vertical | – | |
691318400004 | SPEC | 6 files | 4 | Pluggable | PCB | No | Vertical | – | |
691318400005 | SPEC | 6 files | 5 | Pluggable | PCB | No | Vertical | – | |
691318400006 | SPEC | 6 files | 6 | Pluggable | PCB | No | Vertical | – | |
691318400007 | SPEC | 6 files | 7 | Pluggable | PCB | No | Vertical | – | |
691318400008 | SPEC | 6 files | 8 | Pluggable | PCB | No | Vertical | – | |
691318400012 | SPEC | 6 files | 12 | Pluggable | PCB | No | Vertical | – |
Order Code | Datasheet |
---|---|
691318400002 | SPEC |
691318400003 | SPEC |
691318400004 | SPEC |
691318400005 | SPEC |
691318400006 | SPEC |
691318400007 | SPEC |
691318400008 | SPEC |
691318400012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Assortments
Articles from this product series can be found in the following assortments: