General Information | |
---|---|
Operating Temperature | -30 °C up to +120 °C |
Compliance | Lead free / RoHS |
Pitch | 7 mm |
Material Properties | |
---|---|
Insulator Material | PA6/66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Grey |
Contact Material | Phosphor Bronze |
Contact Plating | Matte Tin |
Wire Guard Material | Phosphor Bronze |
Electrical Properties | |
---|---|
IR cULus | 4 A |
IR VDE | 4 A |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 750 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2500 V (AC) |
Mechanical Properties | |
---|---|
Wire Strip Length | 7 (mm) |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 16 to 30 (AWG) |
Solid Wire Section (Metric) | 1.31 to 0.0509 (mm²) |
Stranded Wire Section (AWG) | 16 to 30 (AWG) |
Stranded Wire Section (Metric) | 1.31 to 0.0509 (mm²) |
Certification | |
---|---|
cULus Approval | E150931 |
VDE Approval | 40013441 |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|---|---|---|---|---|---|---|---|---|
691417220002 | 6 files | 2 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | ||
691417220003 | SPEC | 6 files | 3 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | |
691417220004 | SPEC | 6 files | 4 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | |
691417220005 | SPEC | 6 files | 5 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | |
691417220006 | SPEC | 6 files | 6 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|