OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyTerminal BlocksProduct sub-familyPluggable ConnectorPitchPitch 5.08 mmTypePCBTypeWR-TBL Series 7015B - 5.08 mm Open Vertical PCB Header THR Type

WR-TBL Series 7015B - 5.08 mm Open Vertical PCB Header THR Type

General Information
Operating Temperature-40 °C up to +105 °C
ComplianceRoHS
Pitch5.08 mm
Material Properties
Insulator MaterialLCP
Insulator Flammability RatingUL94 V-0
Contact MaterialBrass
Contact PlatingTin
Electrical Properties
IR10 A
IR UL10 A
IR cULus10 A
Working Voltage300 V (AC)
Working Voltage [UL]300 V (AC)
Working Voltage [cULus]300 V (AC)
Withstanding Voltage [cULus]4000 V (AC)
Contact Resistance [cULus]20 mΩ
Certification
cULus ApprovalE315414

Products

Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityType Samples
691701500002BSPEC
6 files 2 Pluggable PCB No Vertical
691701500003BSPEC
6 files 3 Pluggable PCB No Vertical
691701500004BSPEC
6 files 4 Pluggable PCB No Vertical
691701500005BSPEC
6 files 5 Pluggable PCB No Vertical
691701500006BSPEC
6 files 6 Pluggable PCB No Vertical
Order Code Data­sheet
691701500002BSPEC
691701500003BSPEC
691701500004BSPEC
691701500005BSPEC
691701500006BSPEC
Samples
Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityType Samples

Terminal Blocks - Standard, Personalized & Highly Customized

Tailored to your needs

Custom & Standard Terminal Blocks

In addition to a portfolio of more than 2000 standard articles, Würth Elektronik offers various possibilities to tailor the products to your specific requirements. Personalized modifications of standard terminal blocks are available for small to medium quantities within a few days as a special service. Fully customized products in high quantities are possible within a few weeks.In house design, tooling and prototyping ensures all customer specific requirements are met.

  • Highly customized products
  • Over 2000 standard articles
  • Available from stock without MOQ
  • Personalized modifications of standard parts for small quantities
  • Color & printing possibilities with MOQ for mass production

Personalized Modifications of Standard Terminal Blocks

Ink Jet

Printing for your terminal blocks (e.g. coding, personalization)

Coding

Installation of coding pins according to keying specification

Color Coding

For selected series according to your specifications (412B / 412MB / 413B)

Assembly

Rapid assembly of pin numbers according to your needs