General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 5.08 mm |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Brass |
Contact Plating | Tin |
Electrical Properties | |
---|---|
IR | 10 A |
IR cULus | 10 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 4000 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Samples |
---|---|---|---|---|---|---|---|---|
691701510002B | SPEC | 6 files | 2 | Pluggable | PCB | No | Vertical | |
691701510003B | SPEC | 6 files | 3 | Pluggable | PCB | No | Vertical | |
691701510004B | SPEC | 6 files | 4 | Pluggable | PCB | No | Vertical | |
691701510005B | SPEC | 6 files | 5 | Pluggable | PCB | No | Vertical | |
691701510006B | SPEC | 6 files | 6 | Pluggable | PCB | No | Vertical |
Order Code | Datasheet |
---|---|
691701510002B | SPEC |
691701510003B | SPEC |
691701510004B | SPEC |
691701510005B | SPEC |
691701510006B | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
WR-TBL Series 351 - 5.08 mm Vertical
WR-TBL Series 353 - 5.08 mm Vertical Screwless
WR-TBL Series 352 - 5.08 mm Horizontal with Hook on Wire Side
WR-TBL Series 3435 - 5.08 mm Horizontal with Flanges and Hook on Wire Side
WR-TBL Series 3445 - 5.08 mm Horizontal with Hook on Back Side
WR-TBL Series 3455 - 5.08 mm Horizontal with Flanges & Hook on Back Side
WR-TBL Series 373B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry - Cable
WR-TBL 374B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry with Flanges - Cable
WR-TBL Series 3075 - 5.08 mm Reversed Gender Vertical PCB Header
WR-TBL Series 3095 - 5.08 mm Reversed Gender Horizontal PCB Header