General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 5.08 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Steel |
Contact Plating | Zinc |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Phosphor Bronze |
Electrical Properties | |
---|---|
IR | 16 A |
IR cULus | 16 A |
IR VDE | 16 A |
Working Voltage | 250 V (AC); 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 250 V (AC) |
Withstanding Voltage [cULus] | 2000 V (AC) |
Withstanding Voltage [VDE] | 2000 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Contact Resistance [VDE] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 10 |
Screw | M2.6 |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 12 to 24 (AWG) |
Solid Wire Section (Metric) | 3.31 to 0.205 (mm²) |
Stranded Wire Section (AWG) | 12 to 24 (AWG) |
Stranded Wire Section (Metric) | 3.31 to 0.205 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
VDE Approval | 40038804 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|---|---|---|---|---|---|---|---|---|
691374500002B | SPEC | 4 files | 2 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
691374500003B | SPEC | 4 files | 3 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
691374500004B | SPEC | 4 files | 4 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
691374500005B | SPEC | 4 files | 5 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
691374500006B | SPEC | 4 files | 6 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
691374500007B | SPEC | 4 files | 7 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
691374500008B | SPEC | 4 files | 8 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
691374500009B | SPEC | 4 files | 9 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
691374500010B | SPEC | 4 files | 10 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
691374500011B | SPEC | 4 files | 11 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
691374500012B | SPEC | 4 files | 12 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) |
Order Code | Datasheet |
---|---|
691374500002B | SPEC |
691374500003B | SPEC |
691374500004B | SPEC |
691374500005B | SPEC |
691374500006B | SPEC |
691374500007B | SPEC |
691374500008B | SPEC |
691374500009B | SPEC |
691374500010B | SPEC |
691374500011B | SPEC |
691374500012B | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
WR-TBL Series 7015B - 5.08 mm Close Vertical PCB Header THR Type w. Flanges
WR-TBL Series 3185 - 5.08 mm Close Vertical PCB Header w. Flanges
WR-TBL Series 3345 - 5.08 mm Double Level Vertical Male PCB Header w. Flanges & Nut Type
WR-TBL Series 3375 - 5.08 mm Double Level Vertical Male PCB Header w. Flanges & Nut Type
WR-TBL Series 3175 - 5.08 mm Close Horizontal PCB Header with Flanges
WR-TBL Series 3325 - 5.08 mm Double Level Horizontal Male PCB Header with Flanges & Nut Type
WR-TBL Series 3205 - 5.08 mm Double Level Horizontal Male PCB Header with closed Flanges & Nut Type
WR-TBL Series 7015B - 5.08 mm Close Vertical PCB Header THR Type
WR-TBL Series 3385 - 5.08 mm Double Level Vertical Male PCB Header