General Information | |
---|---|
Operating Temperature | -40 °C up to +115 °C |
Compliance | RoHS |
Pitch | 5.08 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
Electrical Properties | |
---|---|
Withstanding Voltage [cULus] | 1600 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 6 (mm) |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 18 to 22 (AWG) |
Solid Wire Section (Metric) | 0.823 to 0.326 (mm²) |
Stranded Wire Section (AWG) | 18 to 22 (AWG) |
Stranded Wire Section (Metric) | 0.823 to 0.326 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|---|---|---|---|---|---|---|---|---|
691359740002 | SPEC | 3 files | 2 | Pluggable | Cable | No | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | |
691359740003 | SPEC | 3 files | 3 | Pluggable | Cable | No | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | |
691359740004 | SPEC | 3 files | 4 | Pluggable | Cable | No | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | |
691359740005 | SPEC | 3 files | 5 | Pluggable | Cable | No | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | |
691359740006 | SPEC | 3 files | 6 | Pluggable | Cable | No | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | |
691359740007 | SPEC | 3 files | 7 | Pluggable | Cable | No | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | |
691359740008 | SPEC | 3 files | 8 | Pluggable | Cable | No | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | |
691359740012 | SPEC | 3 files | 12 | Pluggable | Cable | No | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) |
Order Code | Datasheet |
---|---|
691359740002 | SPEC |
691359740003 | SPEC |
691359740004 | SPEC |
691359740005 | SPEC |
691359740006 | SPEC |
691359740007 | SPEC |
691359740008 | SPEC |
691359740012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|